Wir denken, das dies die Seite ist, die Sie sehen wollten..
Stattdessen Suchergebnisse ansehen:
Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
DS1112A 1064 nm Multimode Fault Injection Laser
Near infrared (NIR) high power diode laser
The DS1112A is a 1064 nm wavelength near infrared (NIR) multimode diode laser for fault injection, with a high power rating and configurable pulse length.
Highlights
The DS1112A 1064 nm Multimode Fault Injection Laser uses multimode laser diodes with a high power rating, enabling coarse chip surface scanning with large spot size and sufficient intensity within spot.
- 1064 nm wavelength NIR laser
- Laser pulse power: 30 W
- Configurable pulse length as small as 2 ns
- High pulse frequency allows multi-pulse fault injection attacks
- Short delay between trigger pulse and actual light pulse in combination with minimal jitter allows for accurate laser pulse timing
- Wide range of spot size: Choose from coarse to detailed chip surface scanning with objectives and spot size reducer
- Long-life laser diode with minimal aging
- Integrates with Keysight products DS1101A, DS1102A, DS1160A, and DS1180A
Extend the Capabilities of Your Product
Want help or have questions?