When upgrading, do not install this version unless at least one previous version is already installed. Skipping versions during the update may cause the product to fail to power up after installation. Please review all version descriptions and documentation carefully before proceeding. Mixing driver, firmware, or hardware revisions may result in errors.

 

An update may take up to 60 minutes to complete depending on the type of components requiring an update. During this time, instrument modules installed in the chassis are deactivated to the ATCA service state to reduce power consumption and are unavailable for applications. The chassis fan speed may change during the update as well. Following the update, cycle chassis power to complete the installation.

 

Chassis running the newer 2.x.x firmware typically require more time to boot than systems using the older 1.x.x firmware. Because of this, you may need to delay the startup of your PC software to ensure the AXIe hardware has fully initialized before the software attempts to connect.

 

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2026-08-27 2.3.0 See below. Version 2.3.0 is to be used with ESM M9505-00133, M9505-00233, M9505-00135, and M9505-00235 only.
Veröffentlichungsdatum Version
2026-08-27 2.3.0
Version Description
See below. Version 2.3.0 is to be used with ESM M9505-00133, M9505-00233, M9505-00135, and M9505-00235 only.

 

Chassis firmware 2.3.0 contains:

  • For use with ESM M9505-00133, M9505-00233, M9505-00135, and M9505-00235 only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.
  • Added support for new A6 ESM (M9505-00135 and M9505-00235) containing FRU Info A2.0.

 

Wie geht das Herunterladen

  • Click the download button and save the file to your PC

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 10
  • Windows 11

Voraussetzungen

  • Version 2.3.0: For use with ESM M9505-00133, M9505-00233, M9505-00135, and M9505-00235 only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.

Supported Instruments

  • M9502A, M9505A

 

Chassis firmware 1.4.2 contains:

  • For use with ESM M9505-00132, M9505-00232, or older only. DO NOT upgrade to this FW version if you are using ESM M9505-00133, M9505-00233 or greater.
  • Support M9538A embedded controller. Required use with drivers 1.4.72.1.

 

Chassis firmware 2.2.4 contains:

  • For use with ESM M9505-00133 and M9505-00233 only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older. DO NOT downgrade to this FW version if you are using ESM M9505-00135, M9505-00235, or greater. Refer to version 2.3.0 or later if use with ESM M9505-00133, M9505-00233 or greater.
  • Fixed Slot 1 peripheral module not activating at chassis boot.
  • Enhanced M9505A power capability checks for greater reliability. 

 

Wie geht das Herunterladen

  • Click the download button and save the file to your PC

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 7
  • Windows XP
  • Windows 8.1
  • Windows 10
  • Windows 11

Voraussetzungen

  • Version 1.4.2: For use with ESM M9505-00132, M9505-00232, or older only. DO NOT upgrade to this FW version if you are using ESM M9505-00133, M9505-00233 or greater. 
  • Version 2.2.4: For use with ESM M9505-00133 and M9505-00233 only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older. DO NOT downgrade to this FW version if you are using ESM M9505-00135, M9505-00235, or greater. Refer to version 2.3.0 or later if use with ESM M9505-00133, M9505-00233 or greater.

Supported Instruments

  • M9502A, M9505A

 

Chassis firmware 2.2.3 contains:

  • For use with ESM M9505-00133 and M9505-00233 only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.
  • Support M9538A embedded controller. Required use with drivers 1.4.72.1.

 

Wie geht das Herunterladen

  • Click the download button and save the file to your PC

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 7
  • Windows XP
  • Windows 8.1
  • Windows 10
  • Windows 11

Voraussetzungen

  • Version 2.2.3: For use with ESM M9505-00133 and M9505-00233 only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.

Supported Instruments

  • M9502A, M9505A

 

Chassis firmware 1.4.1 contains:

  • For use with ESM M9505-00132, M9505-00232, or older only. DO NOT upgrade to this FW version if you are using ESM M9505-00133, M9505-00233 or greater.
  • Support M9502-00019 and M9505-00019 fan assemblies.
  • Update controller fan FW to fix fan speed triggered issue.

 

Chassis firmware 2.2.1 contains:

  • For use with ESM M9505-00133 and M9505-00233 only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.
  • Support M9502-00019 and M9505-00019 fan assemblies.
  • Update controller fan FW to fix fan speed triggered issue.

 

Wie geht das Herunterladen

  • Click the download button and save the file to your PC

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 7
  • Windows XP
  • Windows 8.1
  • Windows 10

Voraussetzungen

  • Version 1.4.1: For use with ESM M9505-00132, M9505-00232, or older only. DO NOT upgrade to this FW version if you are using ESM M9505-00133, M9505-00233 or greater. 
  • Version 2.2.1: For use with ESM M9505-00133 and M9505-00233 only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.

Supported Instruments

  • M9502A, M9505A

 

Chassis firmware 1.4.0 contains:

  • For use with ESM M9505-00132, M9505-00232, or older only. DO NOT upgrade to this FW version if you are using ESM M9505-00133, M9505-00233 or greater.
  • Support M9502-00019 and M9505-00019 fan assemblies.
  • Improve fan algorithm to limit fan speed in high CPU usage applications.

 

Chassis firmware 2.2.0 contains:

  • For use with ESM M9505-00133 and M9505-00233 only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.
  • Support M9502-00019 and M9505-00019 fan assemblies.
  • Improve fan algorithm to limit fan speed in high CPU usage applications.
  • Add delay feature for PCIe Upstream Connection.

 

Wie geht das Herunterladen

  • This version is no longer supported. Download button is removed. Update to the latest FW version instead.

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 7
  • Windows XP
  • Windows 8.1
  • Windows 10

Voraussetzungen

  • Version 1.4.0: For use with ESM M9505-00132, M9505-00232, or older only. DO NOT upgrade to this FW version if you are using ESM M9505-00133, M9505-00233 or greater. 
  • Version 2.2.0: For use with ESM M9505-00133 and M9505-00233 only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.

Supported Instruments

  • M9502A, M9505A

Chassis firmware 1.3.46 contains:

  • For use with ESM M9505-00132, M9505-00232, or older only. DO NOT upgrade to the FW verion if you are using ESM M9505-00133, M9505-00233 or greater.
  • Resolve chassis FRU issue with checksum error during firmware bootup showing behaviors of ESM status LED always flashing green and not enumerating installed modules.
  • Firmware update to 1.3.46 or later is recommended if the ESM is moved to a different chassis.

 

 

Chassis firmware 2.1.6 contains:

  • For use with ESM M9505-00133 and M9505-00233 only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.
  • Resolve chassis FRU issue causes modules unable to enumerate when using with USB ESM.
  • Resolve unable to set fan speed issue when using with non_USB ESM

 

 

 

Wie geht das Herunterladen

  • Click the download button and save the file to your PC

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 7
  • Windows XP
  • Windows 8.1
  • Windows 10

Voraussetzungen

  • Version 1.3.46: For use with ESM M9505-00132, M9505-00232, or older only. DO NOT upgrade to this FW version if you are using ESM M9505-00133, M9505-00233 or greater. 
  • Version 2.1.6: For use with ESM M9505-00133 and M9505-00233 only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.

Supported Instruments

  • M9502A, M9505A

 

Chassis firmware 1.3.46 contains:

  • For use with ESM M9505-00132, M9505-00232, or older only. DO NOT upgrade to this FW version if you are using ESM M9505-00133, M9505-00233 or greater.
  • Resolve chassis FRU issue with checksum error during firmware bootup showing behaviors of ESM status LED always flashing green and not enumerating installed modules.
  • Firmware update to 1.3.46 or later is recommended if the ESM is moved to a different chassis.

 

Chassis firmware 2.1.5 contains:

  • For use with ESM M9505-00133 and M9505-00233 only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.
  • Allow ESM M9505-00133, M9505-00233 or greater to work with chassis serial number TW61130000 or below.
  • Resolve chassis FRU issue with checksum error during firmware bootup showing behaviors of ESM status LED always flashing green and not enumerating installed modules.
  • Firmware update to 2.1.5 or later is recommended if the ESM is moved to a different chassis.

 

 

 

Wie geht das Herunterladen

  • Click the download button and save the file to your PC

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 7
  • Windows XP
  • Windows 8.1
  • Windows 10

Voraussetzungen

  • Version 1.3.46: For use with ESM M9505-00132, M9505-00232, or older only. DO NOT upgrade to this FW version if you are using ESM M9505-00133, M9505-00233 or greater. 
  • Version 2.1.5: For use with ESM M9505-00133 and M9505-00233 only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.

Supported Instruments

  • M9502A, M9505A

Chassis firmware 2.1.4 contains:

  • Initial release to support newer version of ESMs used together with chassis serial number TW61130001 or greater. This FW can only be used with ESM M9505-00133 and M9505-00233 only.  DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.
  • Chassis serial number TW61130000 or below with ESM M9505-00132, M9505-00232, or older should only use FW version 1.3.45.  This FW can only be used with ESM M9505-00133, M9505-00233, or greater.  DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.
  • Repair issue with hotplug of the USB cable for ESM M9505-00233 or greater.
  • Add new "Publish Address" ipmi command for ESM M9505-00233 or greater. This allows the DDS modules such as U4421A and U4431A to work in chassis with serial number TW61130001 or greater. 

Wie geht das Herunterladen

  • This version is no longer supported. Download button is removed. Update to the latest FW version instead.

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 7
  • Windows XP
  • Windows 8.1
  • Windows 10

Voraussetzungen

  • For use with chassis serial number TW61130001 or greater and with ESM M9505-00133 and M9505-00233 only.  DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232 or older.

Supported Instruments

  • M9502A, M9505A

Chassis firmware 1.3.45 will:
 

  • Rebrand the Chassis Web Interface from “Agilent” to “Keysight”.
  • Repair Health tab on M950xA Web Interface showed incorrect values at Sensor readings.

Wie geht das Herunterladen

  • Click the download button and save the file to your PC

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 7
  • Windows XP
  • Windows 8.1
  • Windows 10

Voraussetzungen

  • Information Not Available

Supported Instruments

  • M9502A, M9505A

Chassis firmware 1.3.44 will:
 

  • Update the shelf manager to firmware 1.44.
  • Repair an intermittent issue where the chassis is unable to communicate with modules after a boot up if this firmware is combined with chassis drivers 1.4.4.1 or later. This will support obtaining chassis IP address through PCIe switch register instead of using LxiMdnsResponder to resolve the issue.

Wie geht das Herunterladen

  • Click the download button and save the file to your PC

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 7
  • Windows XP
  • Windows 8.1
  • Windows 10

Voraussetzungen

  • Information Not Available

Supported Instruments

  • M9502A, M9505A

Fixed 3 problems that caused:

  1. embedded controller M9537A to fail to detect some AXIe modules.
  2. embedded controller M9037A to fail to establish a PCIe link to the M9502A/M9505A when using some Y1202A PCIe cables.
  3. the minimum fan level to not be enforced during startup after the dynamic minimum fan level was set in the previous session.
     

Wie geht das Herunterladen

  • Click the download button and save the file to your PC

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 7
  • Windows XP
  • Windows 8.1
  • Windows 10

Voraussetzungen

  • No specific prerequisites

Supported Instruments

  • M9502A, M9505A

Wie geht das Herunterladen

  • Click the download button and save the file to your PC

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 7
  • Windows XP

Voraussetzungen

  • Information Not Available

Supported Instruments

  • M9502A, M9505A

Wie geht das Herunterladen

  • Information Not Available

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 7
  • Windows XP

Voraussetzungen

  • Information Not Available

Supported Instruments

  • M9502A, M9505A

Wie geht das Herunterladen

  1. Click Download button
  2. Save .zip file to host computer (c:/tmp)
  3. Unzip the package to your PC

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 7
  • Windows XP

Voraussetzungen

  • To upgrade the AXIe chassis firmware, you must have Agilent IO Libraries installed on the host PC. If it is not already installed, you can download it here: http://www.agilent.com/find/iosuite.

Supported Instruments

  • M9502A, M9505A

Wie geht das Herunterladen

  1. Click Download button
  2. Save .zip file to host computer (c:/tmp)
  3. Unzip the package to your PC

How to Install

  • Refer to Firmware Update Guide (included in .zip file)

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 7
  • Windows XP

Voraussetzungen

  • To upgrade the AXIe chassis firmware, you must have Agilent IO Libraries installed on the host PC. If it is not already installed, you can download it here: https://www.keysight.com/find/iosuite

Supported Instruments

  • M9502A, M9505A

Wie geht das Herunterladen

  1. Click Download button
  2. Save .zip file to host computer (c:/tmp)
  3. Unzip the package to your PC

How to Install

  • Refer to Firmware Update Guide (included in .zip file)

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 7
  • Windows XP

Voraussetzungen

  • To upgrade the AXIe chassis firmware, you must have Agilent IO Libraries installed on the host PC. If it is not already installed, you can download it here: https://www.keysight.com/find/iosuite

Supported Instruments

  • M9502A, M9505A
SHOW MORE