What are you looking for?
EMPro 2011.12 Product Release
Highlights
Electromagnetic Professional (EMPro) 2011.12 is a minor release that addresses issues from the recent EMPro 2011.11 release related to the following:
Running EMPro on Linux machines with older AMD processors
Running FDTD simulations on Linux
Importing DXF CAD files
Using differential waveguide ports in FEM simulations
Description
What’s New in EMPro 2011.12?
EMPro 2011.12 delivers the same new and improved capabilities to speed the design and analysis of 3D models as the recent EMPro 2011.11 release. For more information, refer to the EMPro 2011.11 product release page.
EMPro Operating System Support and Licensing
EMPro 2011.12 does not require new licenses for those upgrading from EMPro 2011.02, 2011.04, 2011.07, or 2011.11. For those upgrading from earlier releases (e.g., EMPro 2010.xx, EMPro 2009.xx), please submit a license request.
EMPro 2011.12 is supported on the following OS platforms:
- Microsoft Windows 7, Vista, XP
- Redhat RHEL WS 4, 5
- Novell SUSE SLES 10
Looking for more?
Looking for another version? View other EMPro Product Versions.