Electromagnetics Professional (EMPro)

EM simulation software for analyzing the 3D effects of components.

EMPro on a laptop

Why Use Electromagnetics Professional (EMPro)

Analyze 3DEM effects in Antennas, Circuit Components, Packaging, Human Absorption and Radar Cross Section accurately. 

Keysight Electromagnetic Professional (EMPro) enables 3D electromagnetic structures such as antennas, electronic packaging, vehicles and human body to be imported, drawn or programmatically created with Python scripting. After assigning material properties, these structures can be efficiently simulated with two powerful EM algorithms: Finite Difference Time Domain (FDTD) and Finite Elements Method (FEM). The results allow you to quantify and visualize insights, such as mobile phone radiation interacting with human head tissues and hearing aids, so that you can fix safety and health compliance requirements before physical prototyping. It also has the capacity to predict Radar Cross Sections (RCS) of airframes or vehicles for aerospace-defense applications.  

EMPro is integrated with Keysight Advanced Design System (ADS) for the creation of parameterized 3D circuit components, such as SMD RLC, flex circuits, packaging and connectors, for use in RF and high-speed circuit design in ADS. ADS can also export 3D RF packaging for EMPro to analyze cavity resonances and placement of RF absorbers.  

Resources to Get You Started

Maximize EM Workflow Efficiency

EM simulations can take hours to run. Shorten your import and export time by integrating your EM simulation software with Keysight Circuit Design software. Integrate EM analysis with circuit simulations to maximize efficiency.

What’s New in EMPro

Discover the latest release designed to help engineers work faster, simulate more accurately, and accelerate product development.

Explore EMPro Bundles

EDA software bundles provide designers with pre-configured combinations targeted to a specific design workflow.

Image of  EM Design Core
EM Design Core
Model
W4300B

W4300B EM Design Core is designed for creating arbitrary 3D objects and importing existing 3D models from other CAD environments. Learn more!

Image of  EM Design Core, FEM, ADS RFPro UI
EM Design Core, FEM, ADS RFPro UI
Model
W4301B

3D EM solid modeling environment and (FEM) simulator. Includes RFPro User Interface to use in Advanced Design System (ADS) for automatic setup of EM-circuit co-simulation.

Image of  EM Design Core, FDTD, Compliance Module
EM Design Core, FDTD, Compliance Module
Model
W4302B

3D EM solid modeling environment and Finite Difference Time Domain (FDTD) simulator. Compliance testing for Specific Absorption Rate (SAR) and HAC.

Image of  EM Design Core, ADS RFPro UI, FEM, FDTD, Compliance Module
EM Design Core, ADS RFPro UI, FEM, FDTD, Compliance Module
Model
W4303B

Full EM Design bundle with 3D EM solid modeling environment. Includes RFPro user interface to use in Advanced Design System (ADS) for automatic setup of EM-circuit co-simulation.

Have Questions? We've Got Answers

Model, simulate, and optimize with EDA software.

Talk to our team to find the right solution for your design needs, get a personalized quote, or request a free trial.