8762F Coaxial Switch 75 Ohm

Technische Überblicke

The 8762F brings a new standard of performance to 75 ohm coaxial components. Designed for ATE switching systems, the 8762F offers the performance demanded by the cable television distribution equipment and communications equipment industries. It gives the ATE system designer of telecommunications and cable distribution equipment the tools to design reliable, high perform-ance switching interfaces. The 8762F uses a mini 75 ohm SMB connector for the coaxial interface. The mini 75 ohm SMB connector is designed to terminate RG-179 75 ohm, coaxial cable. The 8762F is designed to work in virtually any system due to the range of voltage options covering 4.5 V to 30 V dc available for activating the switch solenoids. The standard configuration of the switch includes solder terminals.