Electromagnetic Field (EMF) Triaxial Isotropic Antenna

Datenblätter.

Introduction 

Radio frequency electromagnetic fields (EMF) testing is key to evaluate total RF exposure in any given area due to deployment of various RF/MW networks, such as mobile phones, base stations, Wi-Fi, smart meters, IoT devices, and satellite and radar systems. Exposure levels set by government and regulatory agencies need to be verified in the field for compliance.   FieldFox with EMF measurements (Option 358), connected to the 85572A EMF Triaxial Isotropic Antenna, enables EMF measurements in spectrum analyzer and over-the-air (OTA) 5G NR modes.  The total field strength can be measured across the frequency band of interest.

  • Enables portable EMF measurements from 400 MHz to 6 GHz (Option 85572A-006) or from 30 MHz to 6 GHz (Option 85572A-007) with Keysight FieldFox analyzers
  • Supports spectrum analyzer EMF channel power measurements
  • EMF measurements on 5G NR control channels show the impact of the 5G signal over total RF exposure, requires over-the-air (OTA) 5G NR (available for FieldFox B-Series or C-Series)