Configuration Guides
Introduction
This step-by-step process will help you to configure the N9021B MXA signal analyzer, that provides you with up to 510 MHz analysis bandwidth, and up to 50 GHz frequency range.
Refer to the following option list, and tailor the performance and features of the N9021B MXA signal analyzer to meet your requirements
Included in Base Product
Standard options and accessories come with the MXA base model at no additional charge and do not need to be ordered.
They include:
Instrument Upgrades
The majority of N9021B upgrade kit are fast license-key upgrades for performance options that do not require additional hardware:
Können wir Ihnen behilflich sein?