Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight NP2-class DC power analyzers include the N6705C and N6715C.
Keysight NP2-class DC power analyzers include the N6705C and N6715C. They are highly integrated instruments that provide valuable power insights in minutes by combining up to four high-level DC power supplies or electronic loads plus a digital multimeter (DMM), oscilloscope, arbitrary waveform generator (AWG), and data logger into a single instrument. Perform sourcing and measurement functions right from the front panel with a large, easy-to-use interface. Our DC power analyzers are ideal for evaluating battery performance and lifespan, testing LED lighting efficiency, characterizing the output of DC power supplies for stability and ripple, optimizing DC-DC converter designs, and even ensuring the reliability and performance of DC power systems in critical aerospace and defense systems. Choose one of our popular configurations or configure one specific to your application.
Integrates a DC power supply or electronic load, plus a DMM, oscilloscope, AWG, and data logger in one instrument for streamlined electrical testing and monitoring.
Four-wire sensing on each output ensures accurate measurements by compensating for voltage drops in power leads during high-current draw from your device under test.
Each DC power or load module can be individually set to turn on or off with a delay to test ICs or boards with multiple power rails.
Real-time visualization of test results during execution enables efficient monitoring for DUT analysis, debugging, and ATE test development workflows.
N6705C
The N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT.
The Keysight N6705C DC power analyzer gives you productivity gains for sourcing and measuring DC voltage and current into the device under test (DUT). The N6705C DC power analyzer has the capabilities of up to four advanced power supplies — a digital multimeter (DMM), scope, arb, and data logger.
The N6705C DC power analyzer eliminates the need to develop and debug programs to control a collection of instruments — all functions and measurements are located on the front panel. Get even greater control and analysis functions by incorporating Keysight PathWave BenchVue BV9200 control and analysis software.
The BV9200 PathWave BenchVue control and analysis software has an updated user interface, new advanced data analysis features, and automation capability. When automated bench setups are necessary, the N6705C is fully programmable over GPIB, USB, LAN, and is LXI compliant.
The N6705C DC power analyzer offers custom configurations to meet your power sourcing and analysis requirements. It has a four-slot mainframe that accepts up to four DC power modules and up to 600 W total DC output power (order modules separately).
Download BenchVue Basic app for free to control your instruments.
N6715C
The N6715C is a build-to-order system that is shipped as a fully tested and assembled DC Power Analyzer, consists of one N6705C mainframe.
The N6715C DC Power Analyzer is a build-to-order system that is shipped as a fully tested and assembled DC Power Analyzer. Each N6715C consists of one N6705C mainframe (described below) plus 1 to 4 DC Power Modules and up to 600 W total DC Power Module output power. To specify which modules you want installed in the N6715C, modules are ordered as options to the N6715C.
The N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT by integrating up to 4 advanced power supplies with DMM, Scope, Arb, and Data Logger features. The N6705C eliminates the need to gather multiple pieces of equipment and create complex test setups including transducers (such as current probes and shunts) to measure current into your DUT. The DC Power Analyzer also eliminates the need to develop and debug programs to control a collection of instruments and take useful measurements because all functions and measurements are available at the front panel. For even greater control and analysis functions, the DC Power Analyzer can be used with the PathWave BenchVue advanced power control and analysis software. When automated bench setups are required, the N6705C is fully programmable over GPIB, USB, LAN and is LXI Compliant.
The N6705C offers flexible configuration to meet your power sourcing and analysis requirements. The N6705C is a 4-slot mainframe that accepts up to 4 DC Power Modules, and up to 600 W total DC Power Module output power. The modules are ordered separately.
N6705C accepts the same modules as N6700 Modular Power System, with over 30 modules to choose from. Basic sources for the N6705C include: 50 W, 100 W, and 300 W; up to 150 V, up to 50 A. High-performance sources for the N6705C include: 50 W, 100 W, 300 W, and 500 W; up to 60 V, up to 50 A. Precision sources for the N6705C include: 50 W, 100 W, 300 W, and 500 W; up to 60 V, up to 50 A. Source/Measure units for the N6705C include: 20 W; up to 20 V, up to 3 A. Each module includes built-in voltmeter, ammeter, scope, arbitrary waveform generator, and data logger functions.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
DC power analyzers and DC power supplies are easily mixed up, as they both deal with DC power. TA DC power supply's primary function is to provide a stable and regulated direct current (DC) voltage and current to power an electronic device or circuit, the Device Under Test (DUT). A DC power analyzer, on the other hand, is a sophisticated measurement and analysis instrument designed to thoroughly characterize the power consumption and behavior of a device. While some advanced models can also act as a power supply (often integrated within a modular system), their core strength lies in their ability to measure, analyze, and diagnose power-related issues.
A DC power analyzer is a powerful tool used to evaluate DC power systems. Key features and capabilities of these devices include the ability to:
DC power analyzers are essential in multiple fields, including: