11713 Attenuator/Switch Python Instrument Drivers

For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers

Escolha a Plataforma :

A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2025-01-13 1.0.0 Initial public release
Data de lançamento Versão
2025-01-13 1.0.0
Version Description
Initial public release

Driver type: Python (32-bit/64-bit)

Python Version Support: 3.6 - 3.10

 

Driver Download Options

  1. Binary Packages for supported Python versions
  2. Source Package

 

 

Como Baixar

  1. Click the Download button.
  2. Download the package.

 

Como Instalar

 

  • Binary Package
    1. Copy the downloaded package (archive file) to a temp folder
    2. Unzip it
    3. Use pip install to install the driver
      • pip install keysight_kt11713-1.0.0-cp38-cp38-win32.whl 
 
  • Source Package
    1. Distributed source package means when the user runs pip install <package_name>, the binary package is built and installed from the source package, compatible with the user’s environment. Important to note users cannot modify python driver APIs. 
    2. Prerequisites 
      • Python 3.6 to 3.10 
      • C++ Compiler: MSVC compiler. Install Visual Studio (any edition) with "Desktop development with C++" workload selected  OR  if full VS ADE not needed, Build Tools for Visual Studio (command line interface) with "C++ build tools" workload selected. 
      • CMake 3.16 or newer: CMake tools are used to build and install the driver Python module. If needed, install the latest stable binary distribution for Windows or Linux from CMake.org.  
      • VISA: The driver module uses VISA to communicate with the instrument. Any compliant implementation is acceptable. The latest version of Keysight IO Libraries Suite is recommended, includes VISA. 
    3. Copy the downloaded package to a temp folder 
    4. Unzip it 
    5. Use pip install to install the driver 
      • “pip install keysight_kt11713-1.0.0.tar.gz”.

 

 

 

 

Licenciamento

  • Does Not Require a License

Installs on: PC

Sistema Operacional

  • Windows 11
  • Windows 10
  • Windows 8.1/8
  • Windows 7 SP1

Note: Python 3.9 is NOT supported on Windows 7.

 

 

 

 

Instrumentos Compatíveis

  • 11713B, 11713C, 11713D, 11713E
Não há versão de software disponível
SHOW MORE