MATLAB is a well known and respected data analysis software environment and programming language used by over 1,000,000 engineers today. MATLAB software can be used to make measurements, analyze and visualize data, generate arbitrary waveforms, control instruments, and build test systems. It provides interactive tools and command-line functions for data analysis tasks such as signal processing and digital filtering. MATLAB is used in diverse industries and disciplines, and it is a standard at more than 3,500 colleges and universities worldwide. MATLAB extends the functionality of Keysight’s U2701A and U2702A USB Scopes by providing tools to analyze data, filter signals, and automate measurements from signals acquired from these instruments.

Using MATLAB with Keysight oscilloscopes

MATLAB extends the functionality of Keysight oscilloscopes by enabling users to complete the following tasks:

• Design custom digital filters in MATLAB and apply them to signals acquired from a Keysight oscilloscope.
• Graphically visualize results in 2-D and 3-D plots to gain insight into your designs.
• Develop GUI-based applications to enable oscilloscope users that are not familiar with MATLAB to execute tests.
• Automate measurements that are difficult to acquire manually or need to be acquired multiple times.
• Build test systems consisting of Keysight oscilloscopes and other instruments.
• Automatically generate reports of your oscilloscope data to share results with colleagues, managers, suppliers, and customers.

More information: https://www.mathworks.com/products/instrument/supported/keysight.html

 

MATLAB is a registered trademark of The MathWorks, Inc.

A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2010-09-10 n/a Adaptor(wrapper file) required for USB Scopes to work in MATLAB. This mdd file will ONLY work with MATLAB R2015b (32-bit) or lower versions. It will not work with MATLAB 64-bit versions
Data de lançamento Versão
2010-09-10 n/a
Version Description
Adaptor(wrapper file) required for USB Scopes to work in MATLAB. This mdd file will ONLY work with MATLAB R2015b (32-bit) or lower versions. It will not work with MATLAB 64-bit versions

Como Baixar

  • Click the download button, select the file and save.

Como Instalar

  • After installing the U2701/02A IVI driver and MATLAB Instrument Control Toolbox, place the adaptor/wrapper file in the MATLAB install directory.

Licenciamento

  • Does Not Require a License

Installs on: PC

Sistema Operacional

  • Windows 7
  • Windows Vista
  • Windows XP SP3

Instrumentos Compatíveis

  • U2701A and U2702A USB Modular Scope
Não há versão de software disponível
SHOW MORE