What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Note: KeysightCare support is not included for all BenchVue Basic apps.
Como Baixar
- Click the Download button.
- Save or run the installer.
Como Instalar
- Double-click on downloaded software file to run the installer.
Licenciamento
- No cost, Perpetual, Floating (unlimited copies) license (no activation required)
Documentação de suporte
Offline Installer
- The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size.
- Click the Download Offline Installer button.
Installs on: PC
Sistema Operacional
- Windows 10 64-bit, Version 1809 or later
- Windows 11
System Requirements
- Processor: Intel Core i5 (or equivalent)
- RAM: 16 GB
- Storage Drive: 900 MB free space for Windows
Display Resolution
- 1920x1080 recommended
Data Exports to Microsoft Office Applications
- Supports Microsoft Office 2003 and later
Pré-requisitos
- Information Not Available