Como Baixar

  • Click the Download IQTools button
  • Save file to your machine

Como Instalar

Licenciamento

  • The source-code version of IQTools (Download IQTools (Requires MATLAB)) requires a valid MATLAB license. In contrast, the standalone version (Download IQTools (Standalone Executable)) does not require any MATLAB license.

Installs on: PC

Sistema Operacional

  • Windows 11
  • Windows 10 IoT Enterprise

Instrumentos Compatíveis

  • M8198A, M8199B, M8199A, M8190A, M8196A, M8194A, M8195A, M8135A, M8121A
  • 81180A, 81180B, 81150A, 81160A
  • M9330A/M9331A, N8241A, N8242A
  • M9336A, M3201A, M3202A, M5300A, M5301A, M938xA, M9381A, M9383A, M9410A, M9415A
  • N5182A, N5182B, N5172B, N5166B, E4438C, M9484C
  • E8267D, M9383B, M9384B
  • S93072B_PNA', S91xxA_RfOutput, S91xxA_RRH1_RFHD1, S91xxA_RRH1_RFHD2, 3351x, 3352x, 3361x, 3362x
  • AP504x
  • M8159A