The above-mentioned is now available to customers on valid software agreement contract. If you have a valid contract, you can use the "Login" link at the upper right on this page to access the privileged information.

Software Release Date: March 2009
5DX System Requirements: Series 3 & Series 5000
Controller Requirements: 1 GHz IPC or greater
Operating System: Windows® XP Professional Service Pack 2
Software Requirements: 8.50

In our efforts to continually improve your experience, we are releasing this software update. The Medalist 5DX Automated X-Ray Inspection 8.52 software provides modifications to the system software to improve its stability.

Please note, this is a not a complete 5DX installation. The 5DX must already have the 5DX 8.50 software installed prior to installing this patch.

Installation Requirements:

  • 384MB of RAM or greater & 500MB of free disk space.
  • Administrative Rights log on, with Administrative privileges.

Note: Windows ® is a U.S. registered trademark of Microsoft Corporation.

A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2009-03-16 8.52 Automated X-ray Inspection (AXI) 5DX 8.52 Software Patch
Data de lançamento Versão
2009-03-16 8.52
Version Description
Automated X-ray Inspection (AXI) 5DX 8.52 Software Patch

Como Baixar

  • Information Not Available

Licenciamento

  • Requires a License

Documentação de suporte

Installs on: PC

Sistema Operacional

  • Windows XP

Pré-requisitos

  • See Above

Instrumentos Compatíveis

  • 5DX
Não há versão de software disponível
SHOW MORE