What are you looking for?
IxNetwork
Review required prerequisite software for IxNetwork installation here.
| Data de lançamento | Versão | Descrição da Versão |
|---|---|---|
| 2026-04-29 | 26.1.0 | Build 26.1.2651.21 |
| Data de lançamento | Versão |
|---|---|
| 2026-04-29 | 26.1.0 |
| Version Description |
|---|
| Build 26.1.2651.21 |
IxNetwork Protocols Version:26.1.2651.21. Please note this version of IxNetwork is license managed. IxNetwork 26.1.0 requires IxOS 26.1.0, which also requires a license to be installed. For source code of the open source components used in this product, please send your request to Support.
Como Instalar
Documentação de suporte
Download
IxNetwork 26.1.0 (Windows) Base SW - IxNetwork Installer (With Prerequisites non-Ixia components)
Checksum: c87f0664debeeb4b8a96c7404a14ed79617093281a7edf385597ce8b62b61c79
IxNetwork-API (Windows)
Checksum: 9ab3c5150fd5644c9c2a0a90a3933943d5ab44cdce4b32e407eece030f8e1030
Wireshark Windows Installer
To be used with IxNetwork Windows client Checksum: e11e3da8a888001708d5ee5151419725ced6ff10bee13018a97eba1fc0a75d90
AppLib Windows Installer
Checksum: 63c6e1b980228860a6ed3b0d5d1433381af04003d1bd3d2a8ce939e355585fab
AppLib Windows Installer (Part1)
Checksum:06265c718164ee19e1ac130657a581f36ce1cdf5641b913b6461ebdc22e824b1
AppLib Windows Installer (Part2)
Checksum: 3b6a59f0c85b1f3fc58879378b6a80a41270a8f5e38ade7c1a126ef86e81c90d
AppLib Windows Installer (Part3)
Checksum: d1136decec18d53edb8931b94f9461442d71bf7e812614246a38352ae745a812
IxNetwork Protocols Windows Client Installer
Checksum: 12c6b70e3f938871adc4d1333e2d23eb00e4cf70689828a971f05e2b04dfe41d