What are you looking for?
Front Panel Emulator
Applicable for 83620B, 83621B, 83622B, 83623B, 83623L, 83624B, 83630B, 83630L, 83631B, 83640B, 83640L, 83650B, 83650L, 83651B synthesized swept-cw and swept-signal generators.
This program provides a front panel emulator routine that runs on HP BASIC for Windows®. Start by downloading the program to a disk or to a hard drive.
Instructions for Downloading the Keysight Front Panel Emulator Create a directory on your hard drive for the program file (836xx.exe). Activate the hyperlink to the program provided below. When the download window appears, type in the appropriate path to the directory you created on your hard drive, and press the save button.
Windows 3.x or Windows for Workgroups 3.111
Start Windows File Manager. Choose "File" from File Manager's menu bar, select the "Run" option, specify the path and filename, and press okay. This will unpack the self-extracting archive into your directory.
Windows 95 or Windows NT1
Click the "Start" button and choose the "Run" option. Specify the path and filename, and press okay. This will unpack the self-extracting archive into your directory.
1Windows® Windows 95®, and Windows NT® are U.S. registered trademarks of Microsoft Corporation.
Instructions for Using the Keysight Front Panel Emulator To load the program in HP BASIC enter GET "Fpnldos"
To run the program press the RUN key or enter RUN
To end the routine press the PAUSE / BREAK key or do a basic reset.
The ^ arrow identifies the letter to press to select a front panel key. Note that upper and lower case letters are used to indicate different keys.
| Data de lançamento | Versão | Descrição da Versão |
|---|---|---|
| 2004-02-20 | n/a | Front Panel Emulator for signal generators runs on HP Basic for Windows |
| Data de lançamento | Versão |
|---|---|
| 2004-02-20 | n/a |
| Version Description |
|---|
| Front Panel Emulator for signal generators runs on HP Basic for Windows |
Como Baixar
- See Above
Como Instalar
- See Above
Licenciamento
- Does Not Require a License