Drive Test Solutions System Update files, Version A.09.02

The update instructions can be found in the PDF file E7475A-90002.pdf (PC Format (DOS), 143 kB, 28 June 2001), and includes the instructions for upgrading firmware to the E645x digital receivers, if necessary.

Changes from A.09.01 to A.09.02 are listed in the A0902update.htm (PC Format (DOS), 28 kB, 11 Oct 2001) file.

The file A0902_Apponly.exe (PC Format (DOS), 37,035 kB, 09 Oct 2001), provides complete update to version A.09.02. This file DOES NOT include the latest version of the Keysight E7400 Series Drive Test Solutions tutorial or On-Line Help. The user must choose one of the localized versions below:

  • The file A0902_H-T_English.exe (PC Format (DOS), 17,765 kB, 11 Oct 2001) provides an updated, stand-alone Help and Tutorial in English, compatible with version A.09.02. This can be downloaded, installed, and used independently of the Keysight E7400 Series Drive Test Solutions application.
  • The file A0902_H-T_Chinese.exe (PC Format (DOS), 17,209 kB, 12 Sept 2001) provides an updated, stand-alone Help and Tutorial in Chinese, compatible with version A.09.02. This can be downloaded, installed, and used independently of the Keysight E7400 Series Drive Test Solutions application.
  • The file A0902_H-T_Japanese.exe (PC Format (DOS), 17,567 kB, 12 Sept 2001) provides an updated, stand-alone Help and Tutorial in Japanese, compatible with version A.09.02. This can be downloaded, installed, and used independently of the Keysight E7400 Series Drive Test Solutions application.
  • The file A0902_H-T_Korean.exe (PC Format (DOS), 17,248 kB, 12 Sept 2001) provides an updated, stand-alone Help and Tutorial in Korean, compatible with version A.09.02. This can be downloaded, installed, and used independently of the Keysight E7400 Series Drive Test Solutions application.
  • The file A0902_H-T_Portuguese.exe (PC Format (DOS), 17,268 kB, 12 Sept 2001) provides an updated, stand-alone Help and Tutorial in Portuguese, compatible with version A.09.02. This can be downloaded, installed, and used independently of the Keysight E7400 Series Drive Test Solutions application.
  • The file A0902_H-T_Spanish.exe (PC Format (DOS), 17,291 kB, 12 Sept 2001) provides an updated, stand-alone Help and Tutorial in Spanish, compatible with version A.09.02. This can be downloaded, installed, and used independently of the Keysight E7400 Series Drive Test Solutions application.

Note: When downloading executable files from the download list to the right, the default filename assigned is a generic name. To make it easier to follow the installation instructions, when downloading, please rename the file so that the filename is the same as the filename displayed in the download list.

A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2004-02-20 A.09.02 Software files available for download...
Data de lançamento Versão
2004-02-20 A.09.02
Version Description
Software files available for download...

Como Baixar

  • See Above

Como Instalar

  • See Documentation

Licenciamento

  • Does Not Require a License

Documentação de suporte

Installs on: PC

Pré-requisitos

  • Not Applicable

Instrumentos Compatíveis

  • See Above

Links relacionados

Não há versão de software disponível
SHOW MORE