Note: KeysightCare support is not included for all BenchVue Basic apps.

 

Como Baixar

  • Click the Download button.
  • Save or run the installer.

Como Instalar

  • Double-click on downloaded software file to run the installer.

Licenciamento

  • Does not require a license

Installs on: PC  

Sistema Operacional

  • Windows 8, 8.1
  • Windows 10
System Requirements
  • Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions)
  • Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core)
  • Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
    RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

Pré-requisitos

  • Information Not Available  

Instrumentos Compatíveis