What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Como Baixar
- Click Download button
- Save file to PC
Como Instalar
-
Uninstall any earlier version
CAUTION: Save all configurations and data files before uninstalling an earlier version. See transferring data and configurations to a new version in the Supporting Documentation. -
Run .exe file to install
Run-time components Microsoft .Net 2.0 and Data Access 2.8 SP1 will be installed
Licenciamento
- Does Not Require a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 8
- Windows 8 Pro
- Windows 7 Pro; Enterprise and Ultimate (Excludes Home Edition)
- Windows Vista (Excludes Home Edition)
- Windows XP SP 3 (Excludes Home Edition)
Pré-requisitos
- Controller: Recommend Pentium 4, 800 MHz or greater, Min: Pentium III, 500 MHz
- RAM: Recommend 256 MB or greater, Min 128 MB
- Disk Space: Recommend 200 MB, Min 100 MB
- Display: 1024x768 resolution, 256 colors
- Agilent IO Libraries Version 14.1 or later (CD included with instrument or download from www.agilent.com/find/iosuite)
- Adobe Acrobat Reader 5.0 or higher (to view documentation)
- User mode: Power Users and Administrators only
Instrumentos Compatíveis
- 34970A and 34972A