How to Enable Smart Factory ICT Connectivity

In-Circuit Test System
+ In-Circuit Test System

Industry 4.0 ICT Integration

Smart factory integration requires enabling machine-to-machine communication between test systems, production equipment, and enterprise software platforms. The test setup typically includes an in-circuit test (ICT) system connected to a factory network using standardized communication protocols. Data generated during testing, such as unit status, production events, and test results, must be transmitted in a consistent format to ensure interoperability across systems.

The integration process involves broadcasting test data from the ICT system into a network using a standardized messaging framework. Other machines and software systems subscribe to this data to monitor production status, analyze performance, and coordinate operations. Standardized communication protocols eliminate the need for custom data translation, enabling seamless integration, real-time visibility, and coordinated decision-making across the manufacturing environment.

Smart Factory ICT Connectivity Solution

Smart factory connectivity requires standardized communication protocols that enable seamless data exchange between machines and systems. This solution uses an in-circuit test (ICT) system integrated with IPC-CFX messaging to provide plug-and-play connectivity within Industry 4.0 environments. It enables machines to publish test data, production events, and system status in a unified format that can be consumed across the factory network.

The system supports multiple communication protocols including IPC-CFX, MQTT, and OPC-UA, allowing integration with enterprise systems and manufacturing equipment. It enables real-time data transparency, supports decentralized decision-making, and allows systems to identify trends, detect anomalies, and predict failures. By standardizing communication and eliminating data translation requirements, the solution improves efficiency and scalability in modern manufacturing environments.

See Block Diagram of Smart Factory ICT Connectivity Solution

Block diagram of Smart Factory ICT connectivity solution

Explore Products for Our Smart Factory ICT Connectivity Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?