Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight Expert vector signal generators come in two classes. The XG4-class includes the AP5041A-AP5042A and the XG5-class includes the N5186A MXG.
Keysight Expert vector signal generators come in two classes. The XG4-class includes the AP5041A-AP5042A and the XG5-class includes the N5186A MXG. Our Expert models build upon the capabilities of our Essential models with wider bandwidths and enhanced spectral purity, as well as cutting-edge capabilities like direct digital synthesis (DDS), an embedded reflectometer (XG5-class), and up to four phase-coherent outputs for complex testing like multiple-input / multiple-output (MIMO) and beamforming. DDS enables fast frequency switching and reduces phase noise and distortion. The embedded reflectometer characterizes the device under test (DUT) match with a single button to generate a match-corrected signal at the reference plane for reduced measurement uncertainty. Expert vector signal generators feature software to create complex modulations like 5G NR and multi-tone signals. Choose one of our most popular configurations or build the one you need for your application. Need help selecting? Check out the resources below.
Generate complex wideband signals needed for carrier aggregation and digital pre-distortion (DPD) applications with up to 1 GHz bandwidth per channel.
Ensure repeatable, high-quality measurements to speed up R&D testing or optimize production test margins with low adjacent channel power ratio (ACPR) and high output power.
Accelerate testing or emulate fast-moving signals like radar with rapid switching speeds and list mode pre-programming of frequency, amplitude, and other parameters.
Critical for capturing precise measurements in highly sensitive applications like radar, satellite communications, and high-frequency oscillators.
Maximum frequency
8.5 GHz to 40 GHz
Maximum modulation bandwidth
400 MHz to 1 GHz
Number of outputs
1 to 4
Phase noise @1 GHz (20 kHz offset)
-147 dBc/Hz to -145 dBc/Hz
Output power @1 GHz
18 dBm to 25 dBm
Harmonics @ 1 GHz
-45 dBc to -35 dBc
Frequency switching speed
2 µs to 800 µs
AP5041A
The AP5041A G3 vector signal generator is a single-channel, ultra-agile vector signal generator with a high-performance internal I/Q modulator.
Enable outstanding ultra-fast continuous wave (CW) frequency sweeping, chirping, intra-pulse modulation, frequency hopping, and pulse shaping, all with very low phase noise. A high-performance internal I/Q modulator enables customized modulation waveforms and supports dedicated modulation schemes, including avionics modulation.
PathWave signal generation software is a flexible suite of signal-creation tools that can reduce your time spent on signal simulation. The software’s performance-optimized reference signals — validated by Keysight — enhance the characterization and verification of your devices.
AP5042A
The AP5042A G3 vector signal generator is a multi-channel, ultra-agile vector signal generator with a high-performance internal I/Q modulator.
Enable outstanding, ultra-fast continuous wave (CW) frequency sweeping, chirping, intra-pulse modulation, frequency hopping, and pulse shaping, all with very low phase noise. Per channel, a high-performance internal I/Q modulator enables customized modulation waveforms and supports dedicated modulation schemes, including avionics modulation. Each output can be programmed independently in frequency, power, phase, and modulation, and the outputs are phase-coherent with excellent phase stability.
PathWave signal generation software is a flexible suite of signal-creation tools that can reduce your time spent on signal simulation. The software’s performance-optimized reference signals — validated by Keysight — enhance the characterization and verification of your devices.
N5186A
Compact, multichannel vector signal generator capable of signal generation up to 8.5 GHz with 1 GHz of modulation bandwidth per channel.
Evolving technologies in wireless communications and aerospace and defense applications demand higher frequency coverage using complex modulation schemes like multiple-input / multiple-output (MIMO), beamforming, and multiplexing to maximize data throughput. The Keysight N5186A MXG vector signal generator provides consistent and repeatable results that are ideal for multiport testing. The MXG’s custom DAC application-specific integrated circuits (ASICs) use direct digital synthesis to deliver precise signals in one easy-to-use box.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Traditional generators use IQ modulators to create digital signals. IQ modulators modulate a signal after it passes through a digital-to-analog converter (DAC). A downside of this architecture is its susceptibility to images and LO feedthrough. In contrast, the Pro signal generator employs a DDS architecture that utilizes digital upconversion, which means it modulates the signal before it passes through a DAC. The Pro signal generator takes advantage of the digital upconversion technique for excellent signal fidelity, eliminating distortion from images or LO feedthrough and ensuring accurate test results.
Fixture de-embedding is a technique used in RF testing to eliminate the impact of test fixtures—such as cables, connectors, or test boards—from measurement data. This process enables engineers to accurately assess the true performance of the Device Under Test (DUT). In high-frequency configurations, fixtures can introduce parasitic effects such as capacitance, inductance, or signal loss, which may distort measurements of the DUT’s characteristics, including gain.
De-embedding consists of characterizing the fixture’s electrical properties and mathematically subtracting its influence from the raw data. This effectively shifts the measurement reference plane to the DUT’s terminals, ensuring accurate characterization of the DUT as if it were directly connected to the test instrument. This process is crucial for validating RF components in applications such as wireless systems or antennas.
A reflectometer measures both the incident wave and the reflected wave at the measurement plane using a pair of directional couplers. By capturing this information, you can calculate the necessary correction to deliver the desired power level at the measurement plane and minimize ripple. Adjusting the output level of the source ensures that the incident power at the measurement plane meets the desired level without unwanted effects, such as ripple.
An embedded reflectometer in a vector signal generator allows you to easily:
With the press of one button, you can now calculate the DUT reflection coefficient or perform spot correction. Traditionally, it required a specialized technical expert to de-embed test fixtures or characterize the match of our DUT.