How to Streamline EV Onboard Charger Testing

Essential Three-Phase AC Power Supplies
+ Essential Three-Phase AC Power Supplies

Validate EV Charger Power Conditions

Electric vehicle onboard charger characterization requires generating controlled single-phase and three-phase AC electrical conditions while monitoring charger response under different operating scenarios. The test setup must support accurate voltage and frequency programming, transient generation, harmonics analysis, and power disturbance simulation to evaluate onboard charger behavior across normal and abnormal charging conditions.

The measurement process involves applying programmable AC input conditions and analyzing voltage, current, harmonics content, and charger response during simulated power interruptions, surges, sags, and frequency variations. Accurate results depend on precise AC source control, stable waveform generation, synchronized transient sequencing, and automated data logging to capture charger performance across multiple IEC 61851 charging modes. Integrated harmonics analysis, waveform capture, and automated test execution capabilities enable efficient and repeatable onboard charger characterization and validation.

EV Charger Power Test Solution

Electric vehicle onboard charger testing requires programmable AC power generation and measurement using high-performance single-phase and three-phase instrumentation. The solution integrates the AC6903L essential AC power source capable of accurate voltage and frequency programming with built-in power simulation and harmonics analysis capability. It supports both AC and DC output operation, allowing accurate onboard charger characterization across a wide range of charging conditions and IEC 61851 operating modes. The system enables automated voltage and frequency transients, power disturbance simulation, waveform analysis, and data logging through intuitive graphical software interfaces. Additional capabilities include built-in sequencer functionality for surge, sag, and interruption simulation, harmonics analysis up to the 50th harmonic, remote instrument control through LAN, USB, and GPIB interfaces, and software-based waveform capture and export functions for automation, enabling efficient and repeatable onboard charger characterization and validation.

See Block Diagram of EV Charger Power Test Solution

Block Diagram - How to Streamline EV Onboard Charger Testing

Explore Products for Our EV Charger Power Test Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?