How to Measure Phase Noise in RF Systems

Pro Signal Analyzer
+ Pro Signal Analyzer

Measure Phase Noise with High Accuracy

Phase noise is a critical performance parameter in RF and microwave designs because it directly affects signal purity, spectral efficiency, and overall system performance. Excess phase noise can degrade modulation accuracy, increase bit error rates, and reduce the ability of systems to separate desired signals from noise, ultimately limiting performance in demanding applications such as radar, satellite communications, and advanced wireless networks. Because these effects can influence everything from link reliability to detection accuracy, engineers must characterize phase noise across a wide range of offset frequencies to gain a complete understanding of oscillator and synthesizer behavior under real operating conditions.

A precise and repeatable measurement approach helps engineers identify dominant noise contributors, evaluate design tradeoffs, optimize oscillator architectures, and validate performance against stringent system requirements. By leveraging high-performance signal analyzers and applying best-practice measurement techniques, teams can improve sensitivity, reduce uncertainty, and generate consistent results across development and validation workflows. This enables engineers to better correlate measured performance with design expectations, troubleshoot noise-related issues more efficiently, and make more informed decisions during RF and microwave system optimization.

High-Accuracy Phase Noise Measurement Solution

Phase noise testing requires engineers to measure noise power relative to the carrier across a wide range of offset frequencies so they can fully evaluate oscillator and synthesizer performance. A measurement setup with low instrument noise and high dynamic range is essential for accurately characterizing both close-in and far-out phase noise, identifying performance limitations, and verifying signal purity in demanding RF and microwave applications. Keysight Pro Benchtop Signal Analyzer supports this workflow by providing the sensitivity and dynamic range needed for precise phase noise analysis across development and validation environments. When combined with best-practice measurement techniques, it helps reduce uncertainty, improve repeatability, and generate more consistent results, enabling engineers to troubleshoot noise-related issues more efficiently and make better-informed design decisions for high-performance RF systems.

Watch Demonstration of Phase Noise Measurement Test Solution

Explore Products for High-Accuracy Phase Noise Measurement Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution?