How to Control In-Circuit Test Tower Light Indicators

In-Circuit Test System
+ In-Circuit Test System

Improving ICT System Visibility

In automated Printed Circuit Board Assembly (PCBA) manufacturing environments, inline in-circuit test (ICT) systems operate with minimal human intervention. However, when issues occur, operators require immediate and clear visibility into system status to maintain production flow and minimize downtime. Traditional machine interfaces alone are often insufficient for rapid awareness across a busy manufacturing floor.

By integrating tower light indicators and buzzer alerts directly into the ICT workflow, engineers can provide clear, intuitive, real-time feedback on system states such as testing progress, pass/fail conditions, warnings, and critical error events. This enables faster operator response, reduced downtime, improved line efficiency, safer operations, and more consistent standardization across diverse manufacturing systems.

ICT Tower Light Control Solution

Managing operator feedback in automated PCB assembly testing requires programmable control of visual and audible indicators to clearly communicate system status during production. The Keysight In-Line Four-Module In-Circuit Test System, i367x Series 5i enables this by allowing engineers to control tower lights and buzzer alerts through PLC memory registers during testplan execution. By writing to specific registers, users can define signals for test states such as running, pass, fail, and idle. This capability enhances real-time communication between equipment and operators. Together, these features help improve response time, reduce downtime, and ensure consistent process visibility on the manufacturing floor.

See Block Diagram of ICT Tower Light Control Solution

Block Diagram of ICT Tower Light Control Solution

Explore Products for Our ICT Tower Light Control Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?