How to Characterize Non-Volatile Memory Devices

Current Device Analyzer
+ Current Device Analyzer

Understanding NVM Device Behavior

Non-volatile memory (NVM) technologies such as flash, ReRAM, and PRAM are critical for modern electronics, requiring precise characterization of switching behavior, power consumption, and reliability. These devices operate using fast set/reset pulses, often shorter than one microsecond, making accurate measurement of transient current essential for understanding device performance.

Engineers must capture both ultra-fast and low-level current responses during these pulse events to analyze impedance changes and device mechanisms. Conventional measurement methods struggle with bandwidth, sensitivity, and dynamic range limitations, making it difficult to observe these transient behaviors accurately.

NVM Transient Current Analysis Solution

Analyzing non-volatile memory (NVM) switching behavior requires measurement tools with high sampling rates and wide bandwidth to accurately capture ultra-fast transient current events. The Keysight CX3300 Device Current Waveform Analyzer enables precise acquisition of sub-microsecond current waveforms with up to 1 GSa/s sampling rate and 200 MHz bandwidth. Its advanced waveform visualization capabilities allow engineers to observe rapid switching transitions and impedance variations during critical device operations. Detailed transient analysis supports improved device modeling, performance optimization, and deeper insight into dynamic current behavior in advanced memory technologies.

See Block Diagram of NVM Transient Current Analysis Solution

How to characterize non-volatile memory devices

Explore Products for Our NVM Transient Current Analysis Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?