Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight regulatory compliance test solutions accelerate certification for wireless IoT devices operating in unlicensed frequency bands, supporting global standards such as ETSI and FCC across the 2.4 GHz, 5 GHz, and emerging 6 GHz bands. Complementing this, the Keysight wireless coexistence testing solution enables engineers to validate device performance in real-world RF environments by identifying interference risks early and reducing costly rework.
Together, these compliance and coexistence test solutions help improve product reliability, streamline regulatory approval, and speed time to market. Integrated automation software streamlines test execution and reporting, improves repeatability, and shortens test cycles, while a scalable architecture enables parallel testing and future expansion.
Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Supports regulatory testing across 2.4 GHz, 5 GHz, and 6 GHz unlicensed bands, addressing signaling test requirements of the most recent versions of the ETSI and FCC standards.
Includes built-in test plans, automated sequencing, and report generation for regulatory compliance test; automated, standards-aligned wireless coexistence testing to identify interference risks early and reduce manual setup.
Modular system design supports multi-device, parallel testing for regulatory workflows; enabling flexible, scalable configuration for wireless coexistence test scenarios and future expansion without major hardware changes.
Simulates real-world RF interference to validate device performance, assess coexistence behavior, and reduce rework before regulatory submission.
Number of DUTs
1
Test types
Signal conditioning, MIMO
Supported standards
ETSI EN 300 328, EN 301 893, EN 303 687, FCC part 15.247, FCC 15.407 (inclusive KDB987594 for U-NII 6 GHz), KC KS-X-3123 2024, MIC, SRRC, Dependent on your EUT
The X8750 MIMO power test set performs synchronously triggered MIMO power measurements for up to four transmit chains. It is part of the Keysight IOT0047A regulatory test solution.
The X8750 MIMO power test set performs synchronously triggered MIMO power measurements for up to four transmit chains. It is part of the Keysight IOT0047A regulatory test solution.
X8750A
The X8750 MIMO power test set performs synchronously triggered MIMO power measurements for up to four transmit chains. It is part of the Keysight IOT0047A regulatory test solution.
The X8749B signal conditioning test set interconnects test instruments, devices under test (DUT), and companion devices with the IOT0047A regulatory test solution.
The X8749B signal conditioning test set interconnects test instruments, devices under test (DUT), and companion devices with the IOT0047A regulatory test solution.
X8749B
The X8749B signal conditioning test set interconnects test instruments, devices under test (DUT), and companion devices with the IOT0047A regulatory test solution.
The X8749B Signal Conditioning Test Set is an integral component of Keysight’s IOT0047A regulatory test solution, designed to streamline regulatory compliance testing of IoT devices across 2.4 GHz, 5 GHz, and 6 GHz unlicensed bands.
Building upon the capabilities of its predecessor, the X8749B offers enhanced RF performance and improved signal routing flexibility, facilitating efficient and repeatable testing for regulatory compliance.
Interconnects test instruments, devices under test (DUTs), and companion devices for comprehensive wireless regulatory testing.
Provides advanced level control and signal conditioning capabilities to support complex test scenarios.
Enables precise measurements for receiver blocking, adaptivity, channel access mechanisms, and dynamic frequency selection (DFS) tests, aligning with standards such as ETSI EN 300 328, EN 301 893, EN 303 687, FCC Part 15.247, and FCC 15.407.
Integrates seamlessly with Keysight’s test automation software, simplifying test configurations and accelerating report generation.
The X8749B is engineered to meet the evolving demands of IoT device testing, ensuring accurate, repeatable results and facilitating faster time-to-market for wireless products.
Regulatory compliance test solution validates the regulatory compliance of unlicensed wireless devices across a range of major standards, such as the ETSI and FCC.
Regulatory compliance test solution validates the regulatory compliance of unlicensed wireless devices across a range of major standards, such as the ETSI and FCC.
IOT0047A
Regulatory compliance test solution validates the regulatory compliance of unlicensed wireless devices across a range of major standards, such as the ETSI and FCC.
Keysight’s IOT0047A regulatory test solution accelerates the certification of unlicensed wireless devices. Before, during, and after compliance testing — full or partial — the IOT0047A gives you multiple ways to cover more tests for more standards in less time. With faster throughput for you and quicker time-to-market for your clients, Keysight helps you deliver the win-win in IoT.
Simulate real‑world interference with Keysight’s Wireless Coexistence Test Solution—fast, ANSI C63.27‑aligned testing to ensure reliable performance in a noisy RF environment.
Simulate real‑world interference with Keysight’s Wireless Coexistence Test Solution—fast, ANSI C63.27‑aligned testing to ensure reliable performance in a noisy RF environment.
DH0150A
Simulate real‑world interference with Keysight’s Wireless Coexistence Test Solution—fast, ANSI C63.27‑aligned testing to ensure reliable performance in a noisy RF environment.
Wireless devices are everywhere - from healthcare to consumer and industrial applications - making reliable operation in crowded RF environments critical. The Keysight wireless coexistence test solution simplifies compliance by automating ANSI C63.27-based testing, reducing manual setup, and improving repeatability. For regulated sectors like medical devices, it helps identify interference risks early, minimize rework and speed time to market - so you can move confidently from development to regulatory submission.
This application note explains the importance of multi-interference testing for wireless medical devices operating in RF-congested environments such as hospitals.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
The IoT regulatory compliance testing process typically involves three stages: pre-compliance testing, formal compliance certification, and post-certification validation. Pre-compliance testing helps identify potential regulatory issues early, reducing the risk of failure at an accredited lab. Formal compliance involves testing at authorized facilities to achieve the required wireless device certifications for market release.
Post-certification validation ensures that devices produced in manufacturing remain compliant with applicable IoT regulatory standards. Following these stages not only ensures legal compliance but also improves long-term product reliability and brand reputation in competitive IoT markets.
Debugging failures in IoT regulatory compliance testing involves identifying the specific cause of non-compliance through targeted testing and signal analysis. Engineers may use spectrum analyzers, signal path inspection, and event correlation to isolate problems such as excessive emissions, incorrect modulation formats, or poor receiver sensitivity.
Visual tools that correlate device activity with test measurements can accelerate troubleshooting. By addressing these issues early, manufacturers can avoid repeated certification failures, reduce time-to-market, and ensure that devices maintain wireless device certification over their lifecycle.
Automated test plans bring speed, accuracy, and efficiency to IoT regulatory compliance testing. Engineers can predefine regulatory test sequences, execute them without manual reconfiguration, and generate compliance reports automatically. This reduces human error, ensures repeatable results, and accelerates wireless device certification readiness.
Automated plans are particularly useful for multi-standard IoT devices, as they can easily switch between different IoT regulatory standards. They also enable continuous testing throughout the product lifecycle, ensuring that any design or manufacturing changes do not compromise compliance.