DS1220A

Acquire High-Quality Signals for Reliable Side-Channel Analysis

Accurate side-channel analysis depends on the quality of the acquired signal. Smart card tools are designed to improve signal integrity, reduce noise, and enable precise measurements when evaluating smart cards, secure elements, and other security-critical devices. By providing dedicated hardware for power tracing, filtering, and signal conditioning, these tools help security engineers acquire the high-quality measurement data required for effective side-channel analysis.

Whether performing power analysis on contact-based smart cards or electromagnetic analysis on contactless solutions, specialized measurement hardware can significantly improve signal visibility and reduce interference that may obscure security-relevant information. These capabilities are particularly important when identifying subtle leakage sources, validating countermeasures, or conducting advanced security evaluations.

From generating clean power traces to filtering carrier frequencies in contactless environments, smart card tools provide the foundation for reliable and repeatable measurements, helping engineers focus on security insights rather than measurement challenges.

Improve Signal Quality

Reduce noise and interference to capture cleaner measurement data for side-channel analysis.

Enable Precise Power Analysis

Acquire high-quality power traces to support leakage detection and cryptographic evaluation. 

Optimize Contactless Testing

Filter carrier frequencies and improve signal visibility when evaluating contactless technologies.

Support Reliable Evaluations

Generate consistent and repeatable measurements for vulnerability assessment and countermeasure validation.
prod_image
  • Bandwidth

    1.5 GHz

  • Additional features

    Electrical isolation from digital control circuit

  • Product type

    Notch filter and demodulator, Smartcard power tracer

  • Technology

    Device security

Frequently asked questions