Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Inspector SC2 Pre-Silicon Side-Channel Analysis enables hardware security, design, and verification teams to detect, localize, and mitigate side-channel leakage before silicon is manufactured. By analyzing RTL, synthesized netlist, and gate-level designs using simulation activity data, the solution provides visibility into potential security vulnerabilities during development, when changes are easier and less costly to implement.
Unlike traditional post-silicon testing, which can reveal that leakage exists in a fabricated device, pre-silicon analysis helps teams understand which signals leak, how much they leak, when leakage occurs, and where it originates within the design. This insight allows engineers to move beyond detection and focus on root-cause analysis, making it easier to evaluate countermeasures, compare design alternatives, and prioritize mitigation efforts.
Using simulation test vectors and Value Change Dump (VCD) files, Inspector SC2 integrates security validation into existing design and verification workflows. By identifying vulnerabilities earlier in the development lifecycle, teams can reduce the cost and risk of post-silicon remediation while building confidence in the security of their designs before tape-out.
Detect potential side-channel leakage during design and verification before silicon is manufactured.
Analyze design behavior and signal activity to identify where leakage originates and how it propagates through the implementation.
Address security weaknesses earlier in the development cycle, when fixes are faster and less costly to implement.
Support collaboration between hardware designers, verification engineers, and security teams through a common analysis framework.
Applications
Pre-silicon side-channel analysis, Leakage assessment, Semiconductor security evaluation, Secure chip design, Security validation, Certification preparation
Functionality
EDA integration, Simulation analysis, Leakage assessment, Root cause analysis, RTL analysis, Netlist analysis, Place-and-route analysis, Security verification
Key Features
Pre-silicon security evaluation; Integration with existing EDA workflows; Early vulnerability detection; Design-to-security feedback; Proven inspector methodologies; Reduced redesign risk; Secure-by-design development
License options
Floating license, USB-based portable license
License types
Perpetual, Subscription
Detect, localize, and mitigate side-channel leakage before tape-out. Inspector SC2 Pre-Silicon Side-Channel Analysis enables hardware security, design, and verification teams to identify side-channel vulnerabilities during design phase and development, before silicon is manufactured (pre-silicon). While traditional post-silicon testing can determine whether leakage exists in a fabricated device, Inspector SC2 Pre-Silicon Side-Channel Analysis provides visibility into where leakage originates within the design, helping teams identify the root cause and evaluate mitigation strategies earlier in the development lifecycle. By analyzing register-transfer level (RTL), synthesized netlist, and gate-level designs using test vectors and design activity data, Inspector SC2 Pre-Silicon Side-Channel Analysis identifies which signals leak, how much they leak, when leakage occurs, and where it originates within the design. This visibility enables teams to validate countermeasures, compare design alternatives, and reduce the cost and risk of discovering vulnerabilities after fabrication.
Detect, localize, and mitigate side-channel leakage before tape-out. Inspector SC2 Pre-Silicon Side-Channel Analysis enables hardware security, design, and verification teams to identify side-channel vulnerabilities during design phase and development, before silicon is manufactured (pre-silicon). While traditional post-silicon testing can determine whether leakage exists in a fabricated device, Inspector SC2 Pre-Silicon Side-Channel Analysis provides visibility into where leakage originates within the design, helping teams identify the root cause and evaluate mitigation strategies earlier in the development lifecycle. By analyzing register-transfer level (RTL), synthesized netlist, and gate-level designs using test vectors and design activity data, Inspector SC2 Pre-Silicon Side-Channel Analysis identifies which signals leak, how much they leak, when leakage occurs, and where it originates within the design. This visibility enables teams to validate countermeasures, compare design alternatives, and reduce the cost and risk of discovering vulnerabilities after fabrication.
DS2210A
Detect, localize, and mitigate side-channel leakage before tape-out. Inspector SC2 Pre-Silicon Side-Channel Analysis enables hardware security, design, and verification teams to identify side-channel vulnerabilities during design phase and development, before silicon is manufactured (pre-silicon). While traditional post-silicon testing can determine whether leakage exists in a fabricated device, Inspector SC2 Pre-Silicon Side-Channel Analysis provides visibility into where leakage originates within the design, helping teams identify the root cause and evaluate mitigation strategies earlier in the development lifecycle. By analyzing register-transfer level (RTL), synthesized netlist, and gate-level designs using test vectors and design activity data, Inspector SC2 Pre-Silicon Side-Channel Analysis identifies which signals leak, how much they leak, when leakage occurs, and where it originates within the design. This visibility enables teams to validate countermeasures, compare design alternatives, and reduce the cost and risk of discovering vulnerabilities after fabrication.
Inspector SC2 Pre-Silicon Side-Channel Analysis helps semiconductor teams detect and localize side-channel leakage before tape-out, when design changes are faster, less costly, and easier to implement.
Using test vectors, VCD activity files, and optional power models generated through existing electronic design automation (EDA) workflows, Inspector analyzes RTL, synthesized netlist, and gate-level designs to identify leakage, measure its severity, and pinpoint the signals and modules responsible. By providing actionable root-cause analysis, teams can validate countermeasures, compare implementation options, compare leakage across RTL, synthesized netlist, and gate-level designs to identify changes introduced during the design flow.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Pre-silicon side-channel analysis evaluates a hardware design for potential side-channel leakage before the physical chip is manufactured. Instead of measuring power or electromagnetic emissions from fabricated silicon, the analysis uses simulation activity from the design to identify potential leakage during development.
This gives engineering teams an opportunity to investigate and address security weaknesses before tape-out.
Finding a security weakness after silicon has been fabricated can make remediation more difficult, costly, and time-consuming. Pre-silicon analysis brings side-channel security evaluation earlier into the development process, when design changes are generally easier to implement.
It also allows security considerations to become part of the design and verification process rather than waiting until physical samples are available.
DS2210A Inspector Pre-Silicon SCA provides hardware security, design, and verification teams with an environment for detecting, localizing, and investigating potential side-channel leakage before tape-out.
The software analyzes simulated design activity to help teams understand which signals may leak, where that leakage originates, when it occurs, and how significant it is.
Post-silicon side-channel analysis works with physical measurements collected from a fabricated device, such as power consumption or electromagnetic emissions.
Pre-silicon analysis works with simulated design activity before manufacturing. A major advantage is visibility into the internal design, enabling teams to investigate not only whether leakage exists, but also where it originates within the implementation.
The two approaches are complementary and can support security validation at different stages of the product lifecycle.
Inspector SC2 works with simulation activity generated from the design, including simulation test vectors and Value Change Dump (VCD) files.
This activity provides visibility into how internal signals change during operation, allowing Inspector SC2 to evaluate potential relationships between design behavior and sensitive information.
Inspector Pre Silicon Side Channel Analysis is relevant for teams involved in designing and securing semiconductor devices, including:
It can also help improve collaboration between security specialists and design engineers by providing a common basis for analyzing potential leakage.