SCA Hardware

Turn Complex Security Testing into Actionable Insights

Inspector Software brings acquisition, automation, analysis, and reporting together in an integrated environment for device security testing. From capturing and analyzing side-channel measurements to automating fault injection campaigns and detecting leakage before silicon fabrication, Inspector helps security teams uncover vulnerabilities, validate countermeasures, and make informed security decisions throughout the development lifecycle.

Built on more than 20 years of device security innovation, Inspector combines over 100 specialized modules supporting Side-Channel Analysis (SCA), Fault Injection (FI), and Pre-Silicon Side-Channel Analysis. Teams can capture power or electromagnetic measurements from a device, creating measurement traces that can be processed and analyzed for potential security leakage, apply proven and advanced analysis techniques, coordinate complex fault injection hardware, automate large-scale test campaigns, and investigate potential side-channel leakage at the design level. With source code available for approximately 95% of modules, together with Python and Java API support, teams can customize methodologies, integrate existing workflows, and extend Inspector as their security requirements evolve.

Whether building a new security capability or scaling an established evaluation lab, Inspector provides a structured and expandable environment designed to support security validation from pre-silicon design through post-silicon testing. Advanced capabilities, including AI-assisted analysis and support for post-quantum cryptography (PQC) evaluations, help teams address emerging attack techniques and prepare for evolving security and certification requirements.

Combined with Keysight training, device security expertise, and ongoing support, Inspector helps organizations build capabilities over time, adapt their testing strategies to emerging threats, and perform security evaluations with greater efficiency, repeatability, and confidence.

Understand the Foundations of Device Security

Watch Marc Witteman, Founder of Riscure Security Solutions, share the fundamentals of device security, common attack techniques, and where the industry is headed next.

Frequently Asked Questions