Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
No Filter available
CX3300APPC current waveform analytics software enables the post-measurement analysis tasks without the instrument and accelerates the entire R&D process.
CX3300APPC current waveform analytics software enables the post-measurement analysis tasks without the instrument and accelerates the entire R&D process.
CX3300APPC
CX3300APPC current waveform analytics software enables the post-measurement analysis tasks without the instrument and accelerates the entire R&D process.
CX3300APPC current waveform analytics software provides the CX3300A’s power analysis capabilities offline, including Waveform Analytics feature, the math functions, FFT, CCDF, power/current profiler, trend analyzer and so on. It enables the post-measurement analysis tasks without the instrument and accelerates the entire R&D process.
Control and analyze voltage and current measurements from multiple Keysight N6705C, N7900, RP7900 Series or E36150 Series power supplies.
Control and analyze voltage and current measurements from multiple Keysight N6705C, N7900, RP7900 Series or E36150 Series power supplies.
PW9252A
Control and analyze voltage and current measurements from multiple Keysight N6705C, N7900, RP7900 Series or E36150 Series power supplies.
Keysight PW9252A PathWave advanced power control and analysis software provides seamless access to sophisticated sourcing and measurement capabilities in the N6705C DC power analyzer, RP7900 Series regenerative power system, and N7900 Series advanced power system power supplies. The advanced tool enables precise control and analysis of voltage and current measurements across multiple N6705C, N7900, RP7900 Series, or E36150 Series devices. The PW9252A enables you to do the following:
Software Download
Keysight PathWave PW9253A advanced battery emulation software helps determine your device's power consumption, emulate batteries, and import existing battery models.
Keysight PathWave PW9253A advanced battery emulation software helps determine your device's power consumption, emulate batteries, and import existing battery models.
PW9253A
Keysight PathWave PW9253A advanced battery emulation software helps determine your device's power consumption, emulate batteries, and import existing battery models.
The PW9253A is an advanced tool designed to provide higher accuracy, repeatability, and safety by using emulation based on a unique battery model. It enables you to analyze your device's power consumption, emulates real batteries, and imports existing battery models for testing. Each license connects to one instrument, with support for up to 10 instruments simultaneously, enabling scalable and comprehensive testing.
The PW9253A enables you to do the following:
Software Download
The Keysight PW9254A PathWave advanced power application suite bundle license provides access to three integrated applications for power control and testing, enabling seamless data sharing and flexible licensing.
The Keysight PW9254A PathWave advanced power application suite bundle license provides access to three integrated applications for power control and testing, enabling seamless data sharing and flexible licensing.
PW9254A
The Keysight PW9254A PathWave advanced power application suite bundle license provides access to three integrated applications for power control and testing, enabling seamless data sharing and flexible licensing.
This bundle supports up to 10 instruments concurrently and offers real-time data sharing between power control analysis and battery testing applications. Purchasing the bundle enables you to do the following:
Software Download
Keysight PathWave BenchVue power supply software offers easy control of your power supplies to set parameters, visualize I/V data, and quickly build automated tests.
Keysight PathWave BenchVue power supply software offers easy control of your power supplies to set parameters, visualize I/V data, and quickly build automated tests.
BV0003B
Keysight PathWave BenchVue power supply software offers easy control of your power supplies to set parameters, visualize I/V data, and quickly build automated tests.
Power Supply Software for Simplified Automation
Software designed for your ease of use, enabling easy power supply control to set parameters and visualize I/V data on a trend chart.
There are many programming languages, such as Python, MATLAB, C#, and C++. The easiest and quickest to implement will be to use power supply software, such as the PathWave BenchVue power supply software, that allows for instrument control by a simple drag-and-drop option.
Yes, you can use the power supply software to help you create commands or command sequences that can then be exported to many programming languages. In PathWave BenchVue, the sequence can be created and then brought into Test Flow.
The easiest and quickest way to do this is to use the power supply software's Test Flow application to save time and achieve faster results—all without ever having to write a computer program. The intuitive drag-and-drop interface in Test Flow enhances your workflow with the ability to create custom, automated test sequences, a task that typically requires days using traditional programming languages. Moreover, you can obtain a deeper understanding of your data using Test Flow’s built-in analysis tools, which log and graph with selectable x-axis and y-axis formats and much more. With the Test Flow capabilities, you can create test sequences without any programming on your power supply software.
Yes, the PathWave BenchVue power supply software allows intuitive control and measurement of hundreds of different power supply models. More 3rd party power supplies can also be controlled using SCPI commands through LAN or GPIB. Here's the complete list of power supplies and other BenchVue-supported instruments.
Yes, the PathWave BenchVue Complete Control Collection, which includes power supply software, among many other test instrument types such as function generators, digital multimeters (DMMs), oscilloscopes, spectrum analyzers, and others, is a standardized PC software that helps to configure a wide range of instrument controls and measurements that all organizations and test teams need - to ensure accuracy and productivity. You could ultimately reduce your overall system bring-up time and increase team productivity by implementing standardized software across your organization.
Instantly control your spectrum or signal analyzers to quickly capture screens, build automated tests and log trace data for more efficient analysis.
Instantly control your spectrum or signal analyzers to quickly capture screens, build automated tests and log trace data for more efficient analysis.
BV9001B
Instantly control your spectrum or signal analyzers to quickly capture screens, build automated tests and log trace data for more efficient analysis.
The PathWave BenchVue Complete Control Software Bundle contains a collection of the most popular BenchVue instrument control software for easy control, automation and analysis.
Intuitively control your current analyzer, build automated tests, and log data easily with BenchVue current analyzer software app for deeper current analysis.
Intuitively control your current analyzer, build automated tests, and log data easily with BenchVue current analyzer software app for deeper current analysis.
BV0013B
Intuitively control your current analyzer, build automated tests, and log data easily with BenchVue current analyzer software app for deeper current analysis.
The BenchVue current analyzer software app controls your current analyzer (CX3300 series), quickly builds automated tests, and easily log measurement data for more efficient and deeper current analysis.
A network-based application software that enables all instruments to be interconnected via LAN or WLAN, control all the instruments in the lab from anywhere.
A network-based application software that enables all instruments to be interconnected via LAN or WLAN, control all the instruments in the lab from anywhere.
PW9111EDU
A network-based application software that enables all instruments to be interconnected via LAN or WLAN, control all the instruments in the lab from anywhere.