Functional Interconnect Test Solutions FITS-8CH

Validating Error Performance in 1.6T Interconnects is Essential for Network Infrastructure

Demand for higher data throughput in AI data centers is accelerating the shift to 800GE and 1.6 Terabit Ethernet (1.6TE) network interconnects. Interfaces using 212Gb/s and 106Gb/s electrical lanes are critical for achieving meeting higher interconnect reliability as networks require more bandwidth and lower cost per gigabit. Industry standards for 800GE and 1.6T pluggable multi-source agreements (MSAs) define a wide range of high-speed fiber and copper interconnects. Keysight’s multiple-lane Functional Interconnect Test Solutions (FITS-8CH) provides 8 Tx and 8 Rx channels of functional Bit Error Rate (BER) and Forward Error Correction (FEC) performance validation.

Up to 224G Channel, 1.6T Error Performance Validation

Eight (8) independent Tx and Rx channels support PAM4 212Gb/s, 106Gb/s, and 53Gb/s channel speeds and can simultaneously measure real-time BER performance on all channels.

FEC Measurements on 224G Channels

With the Advanced Option, get key FEC-related measurements such as pre-FEC and post FEC, BER, frame loss ratio, and FEC symbol-error performance with distribution analysis, data tables, and graphical charts on 224G channels.

Product Development and Manufacturing Apps

Offers productdevelopment testing, QA of assembled interconnects, and inline, nearline, and endofline errorperformance validation for subassemblies and final assemblies, with direct 1.85mm RF connections to MCBs and electrical evaluation boards. The Advanced Option adds automatic lane tuning to optimize signal performance.

Test More with Special Channel Configurations

Highdrive and chiptomodule channels support a range of signaling needs. Highdrive channels deliver maximum-voltage signals above 1Vpp. Chiptomodule channels support Ethernetstandard levels up to 1Vpp. Direct connection to DCAX and UXR oscilloscopes enables advanced measurements.

prod_image
  • Number of channels

    Independent 8 Tx and 8 Rx

  • Interface

    4-channel coaxial RF cables, 1.85mm, male, Auto-lane tuning with Keysight DCA

  • Lane Speeds

    212.5 Gb/s, 106.25 Gb/s, 53 Gb/s

  • FEC

    Optional, FEC Monitoring 

Frequently Asked Questions