Können wir Ihnen behilflich sein?
Device Current Waveform Analyzer
CX3300 Device Current Waveform Analyzer enables 14-bit or 16-bit resolution and is suitable for PDN characterization for IoT, medical, automotive and mobile devices, and characterization for NVM devices (ReRAM, PRAM, MRAM).
Save 15% on CX3300 Application Bundles for Automotive Applications
Learn more about this offer
Save 15% on CX3300 Application Bundles for Non-Volatile Memory (NVM) Applications
Learn more about this offer
Highlights
Measure Dynamic Current And Voltage With Confidence
IoT (Internet of Things) requires various devices to sense and process the data and to connect with the network. Accordingly, IoT increases the number of embedded electronic components dramatically. Characterizing the power rail current and voltage is critical to reveal how the device operates to improve the performance and optimize the circuit design to ensure reliability.
The Keysight CX3300 series is an all-in-one measurement and analysis solution to solve your power rail, power delivery network, and power integrity challenges. The CX3300 series integrates an oscilloscope’s bandwidth and sampling rate, a DMM’s sensitivity, and data logger’s extended duration measurement recording to reveal accurate current and voltage waveforms.
Identify rare anomalies immediately from data exceeding a terabyte
Anomalous waveform analytics (AWA) feature is a machine learning technology embedded in the Keysight CX3300 waveform analyzer. It helps you to capture repetitive voltage and current waveform exceeding a terabyte. You can immediately identify and analyze intermittent anomalous signals and events in the waveform that are not possible by manual analysis. Anomalous Waveform Analytics feature accelerates characterization, validation, and debugging on mainframe and PC.
A Complete Device Development Solution
Solve Measurement Challenges Faster And Easier
With its precision low-level dynamic current measurement capability at pA level and powerful waveform analytics features, you can:
- Improve the device design and power consumption performance by accurate characterization
- Ensure the device’s reliability by capturing rare anomalies during the long-duration operation
- Shorten time-to-market of high-performance and high-reliability devices by quick anomalies identification and analysis from massive waveform data
Measure, Capture and Characterize
In this part of the video, we illustrate the drawbacks of using only one conventional device to capture wide current measurement ranges. With Keysight's CX3300, it shows how impactful the instrument is for accelerating your characterization, validation, and debugging in your high-performance and low-power consumption IoT device development.
Accelerate the Time to Market for Your Product
With Keysight CX3300 and CX3300APPC current waveform analytics software, you can accelerate the time to market for a high-reliability product. Here is how:
- Perform a post-measurement analysis task on your PC without using the instrument.
- Share and collaborate the analysis of the same waveform data among your team member.
- Make use of the Waveform Trend Analyzer, Anywhere Zoom to quickly identify the major flaws in measurement levels.
Featured Resources
Related Products
Want help or have questions?