Können wir Ihnen behilflich sein?
C8705002A RF/RRM Conformance Test Software
Comprehensive coverage of the 3GPP-defined RF, Demod and RRM test cases for 5G and C-V2X, used for Conformance testing
Highlights
- Modular and scalable software and hardware platform
- Access to approximately 80% of total validated test cases in the Benchtop configuration, both FR1 and FR2
- Flexible licensing infrastructure that allows optimal asset utilization
- Comprehensive campaign management
- Advanced logging features that enable rapid debugging of test case failures
- Unattended test campaign execution with device automation
The RF/RRM Conformance Test Software provides up-to-date and comprehensive access to 5G NR and C-V2X RF, Demod and RRM conformance test cases. The S8705A is an approved test platform for device certification at GCF and PTCRB that supports both TDD and FDD and all relevant bands in both sub-6GHz (FR1) and mmWave (FR2) frequencies.
Manage Test Cases Efficiently with the Test Manager
The Test Manager is common to all RF/RRM device acceptance solutions and hosts all their test cases. For RF/RRM Conformance Test Software offers the choice of GCF or PTCRB approved test cases.
It provides sophisticated and intuitive features such as:
- Campaign Management
- Device Management
- Test Automation
- Debug, Analysis, and Reporting Tool
Analyze the Logs Real-time or After Test Execution
The Log viewer is a powerful result analysis and logging tool that enables the user to view the logs at run time or after test execution.
Trace Studio provides measurement results in different formats:
- Tables
- Graphs (2D and 3D)
- Spectrum Analyzer Screenshots
RF/RRM Conformance Test Software Specifications
RF/RRM Conformance Test Software supports the following 3GPP Conformance and CTIA test specifications
- 38.521-1 5G NR RF Tx & Rx Range 1 Standalone
- 38.521-2 5G NR RF Tx & Rx Range 2 Standalone
- 38.521-3 5G NR RF Tx & Rx Range 1 and Range 2 Interworking operation with other radios
- 38.521-4 5G NR RF Tx and Rx Performance requirements
- 38.533 5G NR Radio Resource Management
- 36.521-1 C-V2X RF Tx and Rx
- 36.521-3 C-V2X Radio Resource Management
CTIA Test Specifications:
- 5G NR FR2 SISO OTA Performance
S8705A RF/RRM DVT and Conformance Toolset
The RF/RRM DVT and Conformance Toolset provides comprehensive coverage of the 3GPP-defined RF and RRM test cases for 5G and C-V2X. Besides it is used for DVT, Conformance and Regulatory testing.
Related Products & Solutions
Protect Your Innovation Investment
Want help or have questions?