Y1250A Four Module Sync Cable
Required when synchronizing multiple (up to four) M9195B PXIe DSR modules
Required when synchronizing multiple (up to four) M9195B PXIe DSR modules
HIGHLIGHTS
This Y1250A Four Module Sync Cable is required when synchronizing multiple (up to four) M9195B PXIe DSR modules.
- Only supports the M9195B PXIe DSR (M9195A not supported)
- Connect to each M9195B PXIe DSR front panel (one cable per set of modules)
- Requires M9195B Option MMS
- Includes cable and instructions
Extend the Capabilities of Your Product
Want help or have questions?