W3077E CA/Data Bus Pre-Layout Builder
Command Address and Data Bus Pre-Layout Modeling workflow
Command Address and Data Bus Pre-Layout builder is a wizard driven workflow, with 3 added via types. Additionally supports clam-shell configuration.
Highlights
The W3077E CA/Data Bus Pre-Layout Builder includes:
- Facilitates command-address/data bus pre-layout designs, wizard driven workflow
- Added 3 via types – short, em-model and S-parameters
- Supports clam-shell configuration
- Included in the big bundle W3622B and W3626B
Extend the Capabilities of Your Product
Want help or have questions?