S97084B Embedded LO Capability
The S97084B tunes the analyzer’s receivers to the output frequency of the converter under test without the need for access to internal LOs or a common reference signal
The S97084A tunes the analyzer’s receivers to the output frequency of the converter under test without the need for access to internal LOs or a common reference signal.
Highlights
- Enables accurate measurement of relative phase and absolute group delay of a frequency converter with a built-in LO source, without having to access a common reference signal
- Quick and simple two-step calibration so you can spend more time measuring your devices
- Optimized testing conditions that maximizes throughput without compromising data quality
This application tunes the analyzer’s receivers to the output frequency of the converter under test without the need for access to internal LOs or a common reference signal. S97084B is intended to work with S97082B measurement applications.
Learn more about Keysight Network Analyzer Software
Extend the Capabilities of Your Product
Want help or have questions?