N8486AQ Thermocouple Power Sensors
N8480 Series Power Sensors are the replacement solutions for 8480 Series Power Sensors.
Highlights
- EEPROM to store cal factors eliminates manual entry
- Wide frequency range from 33 GHz to 50 GHz
- Wide dynamic range from -35 dBm to +20 dBm
- Best-in-class power linearity of less than 1%, excellent SWR of mismatch uncertainty and highly accurate power repeatability
- Accurate calibration and traceability to US National Institute of Standards and Technology (NIST)
- SCPI codes compatible with 8480 series (option CFT)
Note: Option CFT is available as a replacement of legacy 8480 Series power sensors intended for cal factor manual entry and SCPI compatibility. Option CFT is not compatible with 43x and other obsolete power meters.
- SCPI codes compatible with E-Series sensor (standard option)
- Compatible with EPM (N1913/14A, E4418/19B), EPM-P (E4416/17A), P-Series (N1911/12A) power meters
Note: All N8480 series power sensors are not compatible with the Keysight 43x, E1416A, N8262A power meters, 5314x microwave counters and E7495x base station test set.
Interested in a N8486AQ?
Extend the capabilities for your Thermocouple Power Sensors
Featured Resources for N8486AQ Thermocouple Power Sensors
Want help or have questions?