Können wir Ihnen behilflich sein?
N7976A Advanced Power System - Dynamic DC Power Supply, 120 V, 16.7 A, 2000 W
Advanced Power System - Dynamic DC Power Supply, 120 V, 16.7 A, 2000 W
The N7976A is designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.
HIGHLIGHTS
Accelerate test throughput with industry-leading specifications
- Test speeds 100x faster than standard system power supplies
- Command processing speed < 2ms
- Fast up/down programming speeds up to 500 µs
- Adjustable measurement rate to balance speed and accuracy
Accurately characterize your DUT's power profile with advanced measurement capability
- Dual voltage and current measurement capability with DMM-like accuracy
- Power, peak power, watt hour, and amp hour measurements
Full two-quadrant operation for power storage test applications
- Provides continuous smooth operation between +current and - current transitions
- Provides + and - programmable current limits, programmable + and - current waveforms, and automatic downprogramming
- Full two-quadrant operation requires N7909A power dissipater units, standalone power supply offers 10% rated current two-quadrant operation
Track power events with a black-box recorder
- Optional accessory N7908A black-box recorder
- Works in the background tracking power events whenever the APS supply is on
- Records measurement data, trigger events, status bits, and more
Add power flexibility to your test system with built-in APS paralleling up to 10 kW
- Ensures equal current sharing among paralleled supplies
- Implemented with three wire connection on power supply rear panel
- Ensures each paralleled supply operates in its intended mode, whether that is CV or CC
Add advanced display, setup and measurement functions by downloading Keysight's free application: APS Power Assistant Software
For even more control, try the 14585A Control and Analysis Software for Advanced Power Supplies free for 30-days
The N7900 Series dynamic DC power supplies are designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.
Turn any APS power supply into not only a source but a load as well, which is great for power storage applications. Add full, 2-quadrant operation to any APS power supply with the N7909A APS power dissipater unit.
Extend the Capabilities of Your Product
Want help or have questions?