• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Erfahren Sie mehr dazu …. oder weitere Informationen
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Eine Lösung finden Technische Unterstützung An einem Training teilnehmen Unsere Teilnahme an Veranstaltungen finden Hochwertige Gebrauchtgeräte KeysightCare Online Kauf
    Empfohlene Suchanfragen
    No product matches found - System Exception
    Passende Inhalte
    • Home
    • Products and Services
    • ...
    • Instrument Workflow Software
    • PathWave X-Series Measurement Applications
    • M9073A W-CDMA/HSPA+ Measurement Application [Obsolete]

    M9073A W-CDMA/HSPA+ Measurement Application

    Produkt Status
    Obsolete
    Obsolete
    Technical Support
    Technische Unterstützung
    pdf Technische Überblick herunterladen
    Prev
    Ersatzprodukt
    Image for
    No replacement found for this product.
    Kontakt
    Next
    • Überblick und Leistungsmerkmale
    • Upgrades nach dem Kauf
    • Ressourcen

    HIGHLIGHTS

    The M9073A is discontinued after June 1, 2019. The replacement model is the N9071EM0D X-Series Measurement Application with KeysightCare.

    Signal analysis

    • W-CDMA, HSPA and HSPA+ per 3GPP release 99 to 8
    • Uplink and downlink RF transmitter measurements
    • One-button measurements with pass/fail per the standard

    Measurements

    • Downlink: EVM, frequency error, CPICH power accuracy, 64QAM RCDE, SEM, ACLR and more
    • Uplink: EVM, frequency error, PkCDE, RCDE, PRACH power, slot power, SEM, ACLR and more
    • Automatic detection of scrambling code, all active channels and signals plus predefined test models (TM1 to TM6)
    • Multiple result views: constellation diagram, code domain, numeric display, spectrum, time domain

    Performance (hardware dependent)

    • Composite EVM floor: up to 0.5 %
    • Analysis bandwidth: Up to 160 MHz (with M9391A/M9393A Option B16)
    • Compatible with M9391A PXI VSA and M9393A Performance PXI VSA

    Other features

    • Resource Manager provides simultaneous access to X-Series applications and hardware drivers for fastest measurements
    • License key upgradeable
    • Transportable software license supports up to four PXI VSAs in one mainframe
    • SCPI remote user interface

    The W-CDMA/HSPA+ measurement application is one in a common library measurement applications for the Keysight modular PXI VSAs, providing standard-based transmitter tests by adding fast one-button RF conformance measurements to help you design, evaluate, and manufacture your W-CDMA/HSPA+ base station and user equipment devices. The measurement application closely follows the 3GPP standard allowing you to stay on the leading edge of your design and manufacturing challenges.

    RF transmitter testing

    • Simplify measurement setup with one-button measurements for both downlink and uplink in a single option with pass/fail limits in accordance with 3GPP TS25.141 and TS34.121 specifications.
    • Expedite troubleshooting and design verification using a rich selection of traces: I/Q measured polar graph; code domain power; peak/avg metrics showing numeric result table with average and peak hold statistic results; capture time summary showing a summary table with measurement results of multiple slots; slot CDE/EVM showing EVM, peak CDE, and frequency error in three windows.
    • Perform adjacent channel power measurement over wide dynamic range. Perform single-carrier and multi-carrier ACLR measurements on base station systems, as well as components such as amplifiers that have to meet more stringent requirements.
    • Characterize your UE device using the uplink power control measurement. The power control measurement includes: slot power, PRACH power and slot phase. In addition to slot power, slot phase measures phase error, frequency error and EVM of uplink slots plus it is used for 3GPP UE phase discontinuity.