• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Erfahren Sie mehr dazu …. oder weitere Informationen
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Eine Lösung finden Technische Unterstützung An einem Training teilnehmen Unsere Teilnahme an Veranstaltungen finden Hochwertige Gebrauchtgeräte KeysightCare Online Kauf
    Empfohlene Suchanfragen
    No product matches found - System Exception
    Passende Inhalte
    • Home
    • Products and Services
    • Signal, Spectrum, and Wireless Analyzers
    • E1300A B-Size Mainframe, 9-Slot [Obsolete]

    E1300A B-Size Mainframe, 9-Slot

    Produkt Status
    Obsolete
    Obsolete
    Technical Support
    Technische Unterstützung
    Calibration and Repair
    Kalibrierung und Reparatur
    Service anfragen
    Prev
    Ersatzprodukt
    Image for E1300B B-Size VME/VXI Mainframe, 9-Slot
    E1300B B-Size VME/VXI Mainframe, 9-Slot
    Produktdetails anzeigen
    |
    Optionen für Kauf oder Mieten
    Next
    • Überblick und Leistungsmerkmale
    • Upgrades nach dem Kauf
    • Ressourcen

    HIGHLIGHTS

    The Keysight E1300A B-size VXI mainframe provides 9 slots. Two of the 9 slots are located internally and are dedicated to housing the 2-slot E1326B multimeter. Three A-size slots are also available for installing, for example, modules like the E1324A RS-232C/422 terminal interface.

    The E1300A mainframe features a built-in high-performance command module (functionally identical to the E1306A Command Module) with built-in interface. Standalone operation is easily configured with DC power and IBASIC controller options.

    The E1300A comes with 256 K of non-volatile battery-backed RAM. Two memory expansion boards (512 K or 1 M) may optionally be added. This RAM is used for downloaded drivers and the run-time memory that each instrument needs. IBASIC may use the memory for program and RAM disk storage. If only switch modules are installed, then the default of 256 K is sufficient. Otherwise, at least 1M is recommended.

    Refer to the Related Links Section below for instrument driver availability and downloading instructions, as well as for recent product updates, if applicable.

    • Low-cost, compact mainframe
    • Built-in command module
    • HP-IB interface and Resource Manager
    • SCPI for easy programming, optional HP-IBASIC
    • Optional dc power for remote applications
    • Data transfer bus: 16 bits
    • Slots: 9 (7 external, 2 internal, 3 external A-size)
    • Connectors: P1