• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Erfahren Sie mehr dazu …. oder weitere Informationen
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Eine Lösung finden Technische Unterstützung An einem Training teilnehmen Unsere Teilnahme an Veranstaltungen finden Hochwertige Gebrauchtgeräte KeysightCare Online Kauf
    Empfohlene Suchanfragen
    No product matches found - System Exception
    Passende Inhalte
    • Home
    • Products and Services
    • DC Power Supplies
    • 6063B 250 Watt DC Electronic Load [Obsolete]

    6063B 250 Watt DC Electronic Load

    Produkt Status
    Obsolete
    Obsolete
    KeysightCare
    KeysightCare
    Technical Support
    Technische Unterstützung
    Calibration and Repair
    Kalibrierung und Reparatur
    Service anfragen pdf Datenblatt herunterladen
    Prev
    Ersatzprodukt
    Image for N3301A 600 Watt DC Electronic Load Mainframe
    N3301A 600 Watt DC Electronic Load Mainframe
    Produktdetails anzeigen
    |
    Optionen für Kauf oder Mieten
    Image for N3303A 250 Watt Electronic Load Module
    N3303A 250 Watt Electronic Load Module
    Produktdetails anzeigen
    |
    Optionen für Kauf oder Mieten
    Next
    • Überblick und Leistungsmerkmale
    • Upgrades nach dem Kauf
    • Ressourcen

    HIGHLIGHTS

    Output Ratings

    • Current: 0 to 10 A
    • Volts: 3 to 240 V
    • Maximum power: 250 W

    Constant Current Mode

    • Ranges: 0 to 1 A, 0 to 10 A
    • Accuracy: 0.15% +/-10 mA
    • Regulation: 8 mA

    Constant Voltage Mode

    • Accuracy: 0.12% +/-120 mV
    • Regulation (w/remote sense): 10 mV

    Constant Resistance Mode

    • Ranges: 0.20 to 24 Ω/ 24 to 10,000 Ω / 240 to 50,000 Ω
    • Accuracy: 24 Ω: 0.8% +/-200 mΩ (with 1 A at input) / 10 KΩ and 50 KΩ /: 0.3% +/-0.3 mS (with 24 V at input) 

    This product will be discontinued on July 1, 2016. The recommended substitute solution is N3301A with N3303A.

    These electronic loads are particularly suited for the lab bench. Entering commands manually using the front panel keypad is simpler because the channel does not need to be specified, as in a mainframe configuration. The keypad entry is further simplified because these products do not have the downloadable LIST feature of the N3300A Series, which helps to maximize production throughput. Extensive protection is included to help protect your valuable prototypes under test. This includes over voltage, over current, over temperature, overpower, and reverse polarity.

    The Keysight 6063B is a 250 W, single output electronic load, ideal for evaluation of DC power sources and power components in bench applications. The 6063B has built-in measurement functions that make it convenient for testing single output applications in areas such as research and development, production, and incoming inspection.

    The Keysight 6063B loads are suitable for manufacturing test systems where maximizing speed is not critical. They use industry standard SCPI instructions, and also have VXI Plug & Play drivers to simplify system design. For the greatest speed and accuracy in programming and measurement, see the N3300A Series of DC electronic loads.