PXIe Precision IV Test System

Start Your Precision Measurement Quickly

Keysight PXI digitizers are analog-to-digital converter (ADC) versatile cards based on a modular architecture.

PXIe Precision IV Test System

AXIe Modular Systems

AXIe modular systems, including chassis and measurement modules

High-channel density and high throughput for scalable data acquisition systems.

AXIe Modular Systems

Mainframe Overview

Mainframe

Integrate Confidently. Switch Confidently. Measure Confidently

Mainframe Overview

Module Overview

Keysight Modular systems Unrivaled Performance. Half the Time to Insight.

Our modular systems help you tackle your toughest RF, microwave and digital challenges by delivering unrivaled PXI and AXIe performance.

Module Overview

Modular Systems

Modular systems, including cards, chassis and measurement modules

Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.

Modular Systems

Showing 12 of 107

Image of  PXIe Vector Network Analyzer, 300 kHz to 26.5 GHz
PXIe Vector Network Analyzer, 300 kHz to 26.5 GHz
Model
M9375A

The Keysight M9375A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.

Image of  PXIe Vector Network Analyzer, 300 kHz to 20 GHz
PXIe Vector Network Analyzer, 300 kHz to 20 GHz
Model
M9374A

The Keysight M9374A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.

Image of  PXIe Vector Network Analyzer, 300 kHz to 14 GHz
PXIe Vector Network Analyzer, 300 kHz to 14 GHz
Model
M9373A

The Keysight M9373A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.

Image of  PXIe Vector Network Analyzer, 300 kHz to 9 GHz
PXIe Vector Network Analyzer, 300 kHz to 9 GHz
Model
M9372A

The Keysight M9372A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.

Image of  PXIe Vector Network Analyzer, 300 kHz to 6.5 GHz
PXIe Vector Network Analyzer, 300 kHz to 6.5 GHz
Model
M9371A

The Keysight M9371A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.

Image of  PXIe 5-channel Source / Measure Unit, 100 pA
PXIe 5-channel Source / Measure Unit, 100 pA
Model
M9614A

The Keysight M9614A is a PXIe 5 channel source / measure unit (SMU). It supports accurate measurement up to 30V / 500mA with resolution down to 6μV / 100pA.

Image of  CXA-M PXIe Signal Analyzer
CXA-M PXIe Signal Analyzer
Model
M9290A

M9290A CXA-m PXIe Signal Analyzer offers performance up to 26.5 GHz. Swept and FFT modes help identify spurious signals and harmonics.

Image of  PCIe Host Adapter: Single Port (x8), Gen 3
PCIe Host Adapter: Single Port (x8), Gen 3
Model
M9048B

The M9048B is a PCIe Host Adapter (with one Gen 3 x8 PCIe cable link capable of achieving speeds up to 8 GB/s) for desktop or rack-mounted external computers.

Image of  PXIe System Module: Single Port (x8), Gen 3
PXIe System Module: Single Port (x8), Gen 3
Model
M9022A

The M9022A PXI System Module provides a high data BW connection between the host PC and the chassis when it is combined with an appropriate host adapter.

Image of  PXI 8/16-Channel Isolated D/A Converter
PXI 8/16-Channel Isolated D/A Converter
Model
M9185A

The M9185A is a fully independent, isolated D/A converter that is capable of supplying high voltage levels in parallel of up to eight or sixteen channels.

Image of  Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA
Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA
Model
M9188A

The M9188A is a PXI based Dynamic Digital to Analog Converter which has 16 simultaneous channels capable of supplying stimulus waveform signals at high voltages.

Image of  PXI Hybrid Single SP6T Switch, DC to 26.5 GHz, Terminated
PXI Hybrid Single SP6T Switch, DC to 26.5 GHz, Terminated
Model
M9157C

The Keysight M9157C PXI Hybrid Single SP6T switch module provides exceptional 0.03 dB insertion loss repeatability, high isolation, low SWR with a long operating life up to 5 million cycles.

Clear All