PXIe Precision IV Test System

Start Your Precision Measurement Quickly

Keysight PXI digitizers are analog-to-digital converter (ADC) versatile cards based on a modular architecture.

PXIe Precision IV Test System

AXIe Modular Systems

AXIe modular systems, including chassis and measurement modules

High-channel density and high throughput for scalable data acquisition systems.

AXIe Modular Systems

Mainframe Overview

Mainframe

Integrate Confidently. Switch Confidently. Measure Confidently

Mainframe Overview

Module Overview

Keysight Modular systems Unrivaled Performance. Half the Time to Insight.

Our modular systems help you tackle your toughest RF, microwave and digital challenges by delivering unrivaled PXI and AXIe performance.

Module Overview

Modular Systems

Modular systems, including cards, chassis and measurement modules

Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.

Modular Systems

Showing 6 of 6

Image of  3-Slot Data Acquisition Mainframe with Three 20-Channel Multiplexer Modules
3-Slot Data Acquisition Mainframe with Three 20-Channel Multiplexer Modules
Model
DAQ970MB

The DAQ970MB good multiplexer bundle offer includes a DAQ970A single 3-slot data acquisition mainframe (USB and LAN) and three 20-channel DAQM901A multiplexer modules. This bundle gives you 5% off the list price.

Image of  3-Slot Data Acquisition Mainframe with Two 20-Channel Switch Modules and One 20-Channel Multiplexer Module
3-Slot Data Acquisition Mainframe with Two 20-Channel Switch Modules and One 20-Channel Multiplexer Module
Model
DAQ970SB

The DAQ970SB good switching bundle offer includes a DAQ970A single 3-slot data acquisition mainframe (USB and LAN), two 20-channel DAQM903A Actuator/GP switch modules and one 20-channel DAQM901A multiplexer module. This bundle gives you 5% off the list price.

Image of  3-Slot Data Acquisition Mainframe with GPIB and Three 20-Channel Multiplexer Modules
3-Slot Data Acquisition Mainframe with GPIB and Three 20-Channel Multiplexer Modules
Model
DAQ973MB

The DAQ973MB better multiplexer bundle offer includes a DAQ973A single 3-slot data acquisition mainframe (USB, LAN, and GPIB) and three 20-channel DAQM901A multiplexer modules. This bundle gives you 6% off the list price.

Image of  3-Slot Data Acquisition Mainframe with GPIB, Three 20-Channel Multiplexer Modules, and BenchVue DAQ Software
3-Slot Data Acquisition Mainframe with GPIB, Three 20-Channel Multiplexer Modules, and BenchVue DAQ Software
Model
DAQ973MBX

The DAQ973MBX best multiplexer bundle offer includes a DAQ973A single 3-slot data acquisition mainframe (USB, LAN, and GPIB), three 20-channel DAQM901A multiplexer modules, and a 36-month node-lock BV0006B BenchVue DAQ software with KeysightCare software support subscription. This bundle gives you 8% off the list price.

Image of  3-Slot Data Acquisition Mainframe with GPIB, Two 20-Channel Switch Modules, and One 20-Channel Multiplexer Module
3-Slot Data Acquisition Mainframe with GPIB, Two 20-Channel Switch Modules, and One 20-Channel Multiplexer Module
Model
DAQ973SB

The DAQ973SB better switching bundle offer includes a DAQ973A single 3-slot data acquisition mainframe (USB, LAN, and GPIB), two 20-channel DAQM903A Actuator/GP switch modules, and one 20-channel DAQM901A multiplexer module. This bundle gives you 8% off the list price.

Image of  3-Slot Data Acquisition Mainframe with GPIB, Two 20-Channel Switch Modules, One 20-Channel Multiplexer Module, and BenchVue DAQ Software
3-Slot Data Acquisition Mainframe with GPIB, Two 20-Channel Switch Modules, One 20-Channel Multiplexer Module, and BenchVue DAQ Software
Model
DAQ973SBX

The DAQ973MBX best multiplexer bundle offer includes a DAQ973A single 3-slot data acquisition mainframe (USB, LAN, and GPIB), two 20-channel DAQM903A Actuator/GP switch modules, and one 20-channel DAQM901A multiplexer module, and a 36-month node-lock BV0006B BenchVue DAQ software with KeysightCare software support subscription. This bundle gives you 10% off the list price.

Clear All