What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U1453A / U1461A Firmware
Always update your handheld insulation multimeter with the latest firmware to maximize the performance of the instrument.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2015-02-02 | 3.02 | U1453A / U1461A Firmware, Version 3.02 |
Veröffentlichungsdatum | Version |
---|---|
2015-02-02 | 3.02 |
Version Description |
---|
U1453A / U1461A Firmware, Version 3.02 |
How to Download
- Click the Download button.
- Save the file to your computer and note the directory where the file is saved.
- Unzip the Keysight U1453A_U1461A_Firmware_Update_Software_3.02 to a folder.
- To install the U1173A/B IR-USB cable driver:
►Go to folder PL23XX_Prolific_DriverInstaller_v202, click on the PL23XX-M_LogoDriver_Setup_v202.Exe. - To install the Firmware Update Software:
► Go to unzipped folder and double click the Keysight U1453A U1461A Firmware Update Software (Version 3.02).exe file to install the program
How to Install
- Connect the multimeter to PC via the U1173A/B IR-USB connectivity cable, turn on the multimeter.
- Go to Start > All Programs > Keysight Technologies > Keysight U1453A U1461A Firmware Update > Keysight U1453A U1461A Firmware Update Software (Version 3.02).
- Click “Upload Firmware” to start the firmware update. Ensure there is no power interruption to the Multimeter and the PC while the firmware update is in progress. Do not try to connect other instruments to the PC’s USB port.
- Once completed, the multimeter will automatically power cycle and a window display will triggered on PC indicating “Firmware Update was completed successfully”.
-
User is recommended to reset the factory default setting on multimeter by pressing Setup > DEFAULT (on Menu 6), follow instruction in User Guide on page 126.
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
- Windows 2000
Voraussetzungen
System Requirements: Intel Pentium 4, 1 GHz or equivalent, 512 MB RAM, 1 GB HDD free space
Required accessories : U1173A/B IR-USB Connectivity Cable
Caution: Ensure that battery level is at least 1 bar before performing the firmware update. Do not detach the unit or interrupt the upgrade process while it is ongoing. It may cause the unit to hang or malfunction.
Supported Instruments
- U1453A,U1461A
Keine Softwareversion verfügbar
SHOW MORE