When upgrading, do not install this version unless at least one previous version is already installed. Skipping versions during the update may cause the product to fail to power up after installation. Please review all version descriptions and documentation carefully before proceeding. Mixing driver, firmware, or hardware revisions may result in errors.

Note: It is important to install PXIe Chassis Family Drivers version 1.7.1032.1 or later before running firmware upgrade. DO NOT run firmware upgrade until you have PXIe Chassis Family Drivers version 1.7.1032.1 or later installed. Refer to M9010A-03, M9018B-06, and M9019A-05 service notes for detail.

Note: When performing a firmware update, ensure the rear panel fan speed switch is set to HIGH. This prevents the chassis from shutting down during the update, which could potentially brick the system.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2026-09-30 2026 Recommend using with PXIe Chassis Family Drivers version 1.8.11.1 or later. Resolves intermittent chassis shutdowns caused by legacy fan control algorithm. Refer to M9019A-06 service note for detail. See Description below for additional detail.
Veröffentlichungsdatum Version
2026-09-30 2026
Version Description
Recommend using with PXIe Chassis Family Drivers version 1.8.11.1 or later. Resolves intermittent chassis shutdowns caused by legacy fan control algorithm. Refer to M9019A-06 service note for detail. See Description below for additional detail.

Description:

The “Chassis Firmware Version 2026 Standard Triggers” offers the same capability as the “Version 2017 Chassis Firmware”.

The “Chassis Firmware Version 2026 Enhanced Triggers” offers the same capability as the “Version 2018 Chassis Firmware”.

Please see the PXIe Chassis Firmware Update Guide for more details.

 

Notes:

Firmware released in 2019 and later supports both Power Supply hardware versions 1 and 2. Firmware from 2017 and 2018 is compatible only with Power Supply hardware version 1.  For full compatibility details, refer to the PXIe Chassis Family Firmware Guide.

 

 

Wie geht das Herunterladen

  • Click on the download button and save the zip file

How to Install

Lizenzierung

  • Does Not Require a License

Installs on: PC

Betriebssystem

  • Windows 10
  • Windows 11 

Voraussetzungen

Supported Instruments

  • M9019A

Description:

The 2023 Firmware exists to support a component change in the PXIe Chassis Family.

The “Chassis Firmware Version 2023 Standard Triggers” offers the same capability as the “Version 2017 Chassis Firmware”.

The “Chassis Firmware Version 2023 Enhanced Triggers” offers the same capability as the “Version 2018 Chassis Firmware”.

Please see the PXIe Chassis Firmware Update Guide for more details.

 

Notes:

• The 2019 and 2023 firmware works for both Power Supply hardware versions 1 and 2, however 2017 and 2018 firmware work only on Power Supply hardware version 1. Please refer to the PXIe Chassis Family Firmware Guide for detail.

• Version 2018, 2019, and 2023 Chassis Firmware only works with PXIe Chassis Family Driver version 1.7.82.1 or above.

• Version 2017 Chassis Firmware works with any version of the PXIe Chassis Family Driver.

• To upgrade from version 2017 to version 2018/2019 Chassis Firmware, PXIe Chassis Family Driver version 1.7.82.1 or above must be used to perform the upgrade.

• To downgrade from version 2018/2019 to version 2017 Chassis Firmware, PXIe Chassis Family Driver version 1.7.82.1 or above must be used to perform the downgrade.

Wie geht das Herunterladen

  • Click on the download button and save the zip file

How to Install

  • See the PXIe Chassis Family Firmware Guide.

Lizenzierung

  • Does Not Require a License

Installs on: PC

Betriebssystem

  • Windows 7
  • WES 7
  • Windows 8.1
  • Windows 10
  • Windows 11 64-bit

Voraussetzungen

Supported Instruments

  • M9019A

Description:

The 2019 Firmware exists to support a component change in the PXIe Chassis Family.

The “Chassis Firmware Version 2019 Standard Triggers” offers the same capability as the “Version 2017 Chassis Firmware”.

The “Chassis Firmware Version 2019 Enhanced Triggers” offers the same capability as the “Version 2018 Chassis Firmware”.

Please see the PXIe Chassis Firmware Update Guide for more details.

The 2019 Enhanced Triggers Firmware contains enhanced capability for the front panel Trigger Ports such that:

• When the front panel trigger port is set to Input, the front panel trigger port can connect to any and all PXI_TRIG lines on either of two trigger bus segments 1 or 2 (or both).

• When the front panel trigger port is set to Output, the front panel trigger port can source the trigger signal from a single PXI_TRIG line on either trigger bus segment 1 or 2.

The only reason to upgrade to the 2019 Enhanced Triggers Firmware version is if you need the enhanced capability.

Notes:

• The 2019 firmware works for both Power Supply hardware versions 1 and 2, however 2017 and 2018 firmware work only on Power Supply hardware version 1. Please refer to the PXIe Chassis Family Firmware Guide for detail.

• Version 2018 and 2019 Chassis Firmware only works with PXIe Chassis Family Driver version 1.7.82.1 or above.

• Version 2017 Chassis Firmware works with any version of the PXIe Chassis Family Driver.

• To upgrade from version 2017 to version 2018/2019 Chassis Firmware, PXIe Chassis Family Driver version 1.7.82.1 or above must be used to perform the upgrade.

• To downgrade from version 2018/2019 to version 2017 Chassis Firmware, PXIe Chassis Family Driver version 1.7.82.1 or above must be used to perform the downgrade.

Wie geht das Herunterladen

  • Click on the download button and save the zip file

How to Install

  • See the PXIe Chassis Family Firmware Guide.

Lizenzierung

  • Does Not Require a License

Installs on: PC

Betriebssystem

  • Windows 7
  • WES 7
  • Windows 8.1
  • Windows 10

Voraussetzungen

Supported Instruments

  • M9019A

Description:

The 2017 Firmware version is the first release.

The 2018 Firmware contains enhanced capability for the front panel Trigger Ports such that:

  • When the front panel trigger port is set to Input, the front panel trigger port can connect to any and all PXI_TRIG lines on either of two trigger bus segments 1 or 2 (or both).
  • When the front panel trigger port is set to Output, the front panel trigger port can source the trigger signal from a single PXI_TRIG line on either trigger bus segment 1 or 2.

The only reason to upgrade to the 2018 Firmware version, is if you need the enhanced capability.

Notes:

  • Version 2018 Chassis Firmware only works with PXIe Chassis Family Driver version 1.7.82.1 or above.
  • Version 2017 Chassis Firmware works with any version of the PXIe Chassis Family Driver.
  • To upgrade from version 2017 to version 2018 Chassis Firmware, PXIe Chassis Family Driver version 1.7.82.1 or above must be used to perform the upgrade.
  • To downgrade from version 2018 to version 2017 Chassis Firmware, PXIe Chassis Family Driver version 1.7.82.1 or above must be used to perform the downgrade.

Wie geht das Herunterladen

  • Click on the download button and save the zip file

How to Install

  • See the PXIe Chassis Family Firmware Guide.

Lizenzierung

  • Does Not Require a License

Installs on: PC

Betriebssystem

  • Windows 7
  • WES 7
  • Windows 8.1
  • Windows 10

Voraussetzungen

Supported Instruments

  • M9019A
SHOW MORE