Advanced Design System (ADS) 2016.01 HF2
PlatformFilenameDownloadsSize
Linux 64-bitads_2016_01_hf2_linux.zipDownload1,385,126,953 bytes (1.29 GB)
Windows 64-bitads_2016_01_hf2_win.zipDownload275,775,488 bytes (263 MB)

Description

This hotfix addresses issues related to the areas Artwork Translators, Circuit Simulation (ETH, Nonlinear models, VTB), Platform, Examples, IC Design Flow, Momentum, and Wireless Libraries.

It also includes the fixes from all previously released ADS 2016.01 hotfixes.

Please read the Release Notes for more.

Documentation

Return to the ADS Software downloads page.