Choose a country or area to see content specific to your location
Testing PV inverters requires engineers to verify the performance of the inverter’s maximum power point tracking (MPPT) algorithms and circuits. MPPT algorithms are complex, and under-the-sun testing at different temperatures and irradiance conditions is difficult, expensive, and time-consuming. The engineers also need to load and measure the output power of the PV inverter.
Escape the unpredictability of local weather conditions by using a PV / solar array simulator. Use a programmable DC power source to help simulate real-world PV / solar arrays, and test them against various environmental factors such as temperature, irradiance, age, and cell technology. Make sure to test the inverters according to the industry standards, such as EN50530, which provides a procedure for measuring the efficiency of MPPT. Use an AC / grid emulator to load and test the inverter’s output.
How to Perform PV Inverter Testing
Achieve up to 1200 VAC with full specifications, no reduction in performance, and no transformer!
| Type | |
| Form factor |
|
| Battery Types |
How to Perform PV Inverter Testing
Optional upgrade for solar simulator software app
| Activity |
|
| Hardware connectivity |
|
| Type |
|
| Test types |
|
| Compatible instruments |
|
How to Perform PV Inverter Testing
Photovoltaic Array Simulator, 2000 V, 30 A, 30kW, 400/480 VAC
| Maximum power | 30 kW |
| Maximum voltage per output | 2000 V |
| Maximum current per output | 30 A |
| Up / down programming settling time | |
| 4-wire remote sense | |
| Adjustable slew rate | N/A |
| LIST mode | |
| Data logger | |
| Arbitrary waveform generation |
|
How to Perform PV Inverter Testing
Advance photovoltaic inverter test software evaluates single and multi-input inverters - test up to 12 MPPT algorithms simultaneously. Test inputs up to 2000 V.
| Number of inputs | 12 |
| Applications |
|
| Compatible instruments |
|
| Software Type |
|
Additional resources for PV inverter testing
Learn More
Automate PCB impedance validation with the Keysight E5063A Essential Vector Network Analyzer, guided Test Wizard workflows, and PC-based remote control software.
Learn more
Learn More
Generate coded 5G new radio (NR) test signals for receiver bit error rate (BER), block error rate (BLER), packet error rate (PER), and frame error rate (FER) validation using PathWave Signal Generation (PWSG) software.
Learn more
Learn More
Validate modulated load pull by measuring amplifier EVM, ACPR, NPR, and nonlinear behavior under wideband RF stimulus.
Learn more
Learn More
Testing in-vehicle infotainment, human machine interfaces, and connected car experiences requires AI-driven testing. Learn how to ensure faster releases with less downtime with test automation.
Learn more
Learn More
Creating speed and duplex tests for hardware performance verification requires an oscilloscope and robotic process automation (RPA) software. Learn how to automate hardware verification testing with RPA software combined with testing instrumentation.
Learn more
Learn More
Verifying standard eCall and ERA-GLONASS module conformance requires emulating a real eCall environment with GPS, car, cellular network, and PSAP. Learn how to emulate the real-world eCall/ERA-GLONASS environment regardless of the regional standards.
Learn more
Need help finding the right solution for you?
What are you looking for?