Device current analyzers

Solve measurement challenges faster with device current analyzers

Keysight CX3-class device current analyzers include the CX3300A Series. They provide high-precision measurements of dynamic current and voltage waveforms and transient behavior. Our device current analyzers offer 14- and 16-bit ADC resolution to accurately measure ultra-low currents, making them ideal for power delivery network characterization in power-sensitive applications such as IoT, medical, automotive, and mobile devices. Deep memory enables repetitive voltage and current waveform capture, and high-resolution analysis over extended durations. Choose one of our popular configurations or configure one specific to your application.

Fast sampling rate

Maximum 1 GSa/s enables precision measurement of fast waveforms with wide dynamic range, beyond a conventional oscilloscope.

Agile machine learning

Waveform analytics with accelerated machine learning detects anomalies faster, with deep insights into complex power system behavior.

Flexible connectivity options

Capture continuous, detailed waveform data with up to 256 Mpts memory — ideal for calculating power metrics like average, root mean square, and peak over time.

Low-level current testing 

Precise low-level dynamic current measurement with 14- or 16-bit ADC resolution and powerful waveform analytics features ensure product performance.

prod_image
  • Digital channels

    0 to 8

  • Analog channels

    2 to 4

  • ADC resolution options

    14 or 16 bits

  • Maximum sample rate

    1 GSa/s

  • Maximum Memory

    256 Mpts/ch

Frequently asked questions