Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Automation Optical Switches are part of the Keysight (formerly Spirent) Velocity product family.
Test labs managing fiber-connected equipment need automated optical switching that preserves signal integrity across diverse environments and scales. Keysight automation optical switches deliver low-loss, automated fiber connectivity through three complementary platforms — microelectromechanical systems (MEMS) micromirror switching, piezoelectric DirectLight beam-steering, and robotic patch automation. The portfolio supports single-mode and multimode fiber from 8 ports to over 10,000 fibers, with insertion loss as low as 0.3 dB. All three platforms integrate with Velocity Core for centralized topology management and just-in-time provisioning across electrical and optical environments.
Choose from MEMS micromirror, piezoelectric beam-steering, or robotic switching to match your fiber type, port count, insertion loss, and switching speed requirements.
Maintain signal integrity with insertion loss as low as 0.3 dB typical on the G5 Robotic Patch Panel and 0.5 dB typical on the 6000i Ultra optical matrix switch.
Scale from 8-port matrix switches to over 10,000 fibers across the portfolio, with nonblocking architectures that support multistage expansion for large lab environments.
Integrate all optical platforms with Velocity Core alongside electrical switches for centralized provisioning, scheduling, and secure remote access across the entire lab fabric.
Insertion loss
0.5 dB to 3.0 dB
Ports
320 to 1008
MEMS-based optical circuit switch with 320 ports, sub-30 ns latency, and low insertion loss for automated single-mode test lab connectivity.
MEMS-based optical circuit switch with 320 ports, sub-30 ns latency, and low insertion loss for automated single-mode test lab connectivity.
CLT11003A2
MEMS-based optical circuit switch with 320 ports, sub-30 ns latency, and low insertion loss for automated single-mode test lab connectivity.
The Calient S320 Optical Circuit Switch delivers automated, low-loss single-mode fiber switching for test lab environments using MEMS micromirror array technology.
Nonblocking all-optical matrix switches from 8×8 to 384×384 ports with low insertion loss, dark fiber switching, and SDN interfaces for lab or network use.
Nonblocking all-optical matrix switches from 8×8 to 384×384 ports with low insertion loss, dark fiber switching, and SDN interfaces for lab or network use.
PLT1008A
Nonblocking all-optical matrix switches from 8×8 to 384×384 ports with low insertion loss, dark fiber switching, and SDN interfaces for lab or network use.
Formerly available through the Spirent Velocity automation portfolio Polatis switches use piezoelectric DirectLight beam-steering technology for nonblocking, single-mode fiber switching in sizes from 8×8 to 384×384 ports. Instrument (i-series) and network (n-series) chassis options are available to meet a range of test lab automation and network infrastructure needs.
Polatis optical matrix switches deliver fully nonblocking, all-optical single-mode fiber switching using piezoelectric DirectLight beam-steering technology. The family includes instrument-class (i-series) and network-class (n-series) platforms in two chassis sizes to serve test lab automation, data center, telecom, and defense applications.
Capacity and performance
Switching and connectivity
Monitoring and protection
Reliability and infrastructure
Robotic optical patch panel scaling from 48 to over 10,000 fibers with ultra-low insertion loss and single-mode or multimode fiber support.
Robotic optical patch panel scaling from 48 to over 10,000 fibers with ultra-low insertion loss and single-mode or multimode fiber support.
TLS1011A
Robotic optical patch panel scaling from 48 to over 10,000 fibers with ultra-low insertion loss and single-mode or multimode fiber support.
The G5 Robotic Patch Panel automates fiber patching at scale using robotic switching technology with ultra-low insertion loss for single-mode and multimode test environments.
The resources below will help you determine the optical switching platform you need for your application.
Data Sheet
Data Sheet
Case Study
Case Study
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
The S320 uses microelectromechanical systems (MEMS) micromirror array technology for fast, low-loss single-mode switching with up to 320 ports. The Velocity Optical Matrix Switch uses piezoelectric DirectLight beam-steering for nonblocking matrices up to 384×384 with dark fiber switching and software-defined networking (SDN) control. The G5 Robotic Patch Panel uses robotic switching for ultra-low insertion loss (under 0.3 dB typical) across single-mode and multimode fiber, scaling beyond 10,000 fibers.
The G5 Robotic Patch Panel supports both single-mode and multimode fiber. The Velocity Optical Matrix Switch (6000i series) supports multimode fiber in matrix sizes up to 16×16. The S320 supports single-mode fiber only.
Dark fiber switching allows connections to be established and held without light present on the fiber. This enables pre-provisioning of paths and switching of intermittent or variable-power test signals. The Velocity Optical Matrix Switch (6000 and 7000 series) supports dark fiber switching across all matrix sizes.
All three platforms integrate with Velocity Core for centralized topology management and just-in-time provisioning alongside electrical automation switches. The Velocity Optical Matrix Switch also offers NETCONF, RESTCONF, SNMP, TL1, and SCPI control interfaces for direct integration with SDN platforms and third-party automation systems.
Yes. The Velocity Optical Matrix Switches support software partitioning, which enables multiple test teams to use the same switch without risk of conflict. Velocity Core provides scheduling and access control across all connected switches.
Insertion loss varies by platform and matrix size. The G5 Robotic Patch Panel offers the lowest at under 0.3 dB typical. The 6000i Ultra series achieves 0.5 dB typical on matrices up to 32×32. The S320 delivers 1.5 dB typical. The 7000 series ranges up to 2.7 dB maximum on the largest 384×384 configurations. Consult the optical switches data sheet for detailed per-platform specifications.