Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
No Filter available
No Filter available
The FlexDCA Sampling Oscilloscope Software N1010A runs Keysight’s digital communication analyzer (DCA) of sampling oscilloscopes with a new user interface.
The FlexDCA Sampling Oscilloscope Software N1010A runs Keysight’s digital communication analyzer (DCA) of sampling oscilloscopes with a new user interface.
N1010A
The FlexDCA Sampling Oscilloscope Software N1010A runs Keysight’s digital communication analyzer (DCA) of sampling oscilloscopes with a new user interface.
Keysight’s N1010A FlexDCA is the software that runs Keysight’s digital communication analyzer (DCA) family of sampling oscilloscopes (also known as equivalent-time oscilloscopes). A DCA is an instrument that helps visualize and analyze the analog properties of high-speed signals such as those used in wireline telecom and data center links.
FlexDCA is installed at the factory on DCA-X mainframes but can also be installed on a PC to control a DCA-M or remotely control a DCA-X.
In addition to the data acquisition and basic measurement capabilities the N1010A FlexDCA software provides, Keysight offers a large selection of software tools with powerful capabilities:
For a mapping of legacy FlexDCA feature-based options to each of the software packages available, refer to DCA Configuration Guide under N1010x00A Analysis Packages mapping table.
Compliance testing enables you to assess your products against PCI-SIG® test modules to ensure conformance.
Compliance testing enables you to assess your products against PCI-SIG® test modules to ensure conformance.
P5551CTSA
Compliance testing enables you to assess your products against PCI-SIG® test modules to ensure conformance.
The Keysight P5551CTSA PCIe® 5.0 compliance test solution gives you full control of all tests specified by the PCI-SIG®. To formally label products as compliant, they must score a minimum of 80% on interoperability tests and pass all required compliance tests. Ensuring product quality and consistency is essential for compliance with PCIe specifications and standards.
The graphical user interface (GUI) is informative and easy to navigate, from setting up the device to selecting tests and monitoring their status. This solution provides the status and time stamp for every step of the test to monitor the progress. Customized testing is possible with a step-by-step verification process to ensure that each test undergoes a detailed investigation. After every completed test, the system will generate a detailed pass / fail report, providing users with comprehensive information on each test.
The PCIe® 6.0 Protocol Testing solution consists of both hardware and software. The P5573A Protocol Exerciser, with the combination of the P5577PSWA Protocol Exerciser Traffic Analysis Software, provides a complete and total test solution for PCIe 6.0 protocol testing.
The PCIe® 6.0 Protocol Testing solution consists of both hardware and software. The P5573A Protocol Exerciser, with the combination of the P5577PSWA Protocol Exerciser Traffic Analysis Software, provides a complete and total test solution for PCIe 6.0 protocol testing.
P5577PSWA
The PCIe® 6.0 Protocol Testing solution consists of both hardware and software. The P5573A Protocol Exerciser, with the combination of the P5577PSWA Protocol Exerciser Traffic Analysis Software, provides a complete and total test solution for PCIe 6.0 protocol testing.
The P5577PSWA PCIe 6.0 Protocol Exerciser Traffic Analysis Software combined with the P5573A Protocol Exerciser, with its integrated, single add-in-card design, brings unparalleled test tools to the world of protocol traffic debugging for PCIe 6.0. The vast feature sets of the exerciser provides deep functionality for configuring traffic setup, while also providing improved data exchange with the analyzer. This not only completes all demands of PCIe 6.0 protocol testing in one simple and user friendly interface but also enables more focus on designing and automating unique test cases while saving amounts of time and energy.
The PCIe® 6.0 Protocol Testing solution consists of both hardware and software. The P5570A Protocol Analyzer, with the combination of the P5576PSWA Protocol Analyzer Traffic Analysis Software, provides a complete and total test solution for PCIe 6.0 protocol testing.
The PCIe® 6.0 Protocol Testing solution consists of both hardware and software. The P5570A Protocol Analyzer, with the combination of the P5576PSWA Protocol Analyzer Traffic Analysis Software, provides a complete and total test solution for PCIe 6.0 protocol testing.
P5576PSWA
The PCIe® 6.0 Protocol Testing solution consists of both hardware and software. The P5570A Protocol Analyzer, with the combination of the P5576PSWA Protocol Analyzer Traffic Analysis Software, provides a complete and total test solution for PCIe 6.0 protocol testing.
The P5576PSWA PCIe 6.0 Protocol Analyzer Traffic Analysis Software combined with the P5570A Protocol Analyzer with its integrated, single add-in-card design, brings unparalleled test tools to the world of protocol traffic debugging for PCIe 6.0. The vast feature sets of the analyzer provide deep functionality for validation and debugging issues, while also providing improved data exchange between device and host. This not only completes all demands of PCIe 6.0 protocol testing in one simple and user-friendly interface but also reduces time and energy on rooting out and validating root causes.
LTSSM Overview
Lane View
Transaction Decode
Powerful Triggering and Filtering
The Compute Express Link™ (CXL™) Protocol Exerciser solution consists of both hardware and software. The P5561CXLA CXL exerciser software is used with the P5573A/74A/75A series of protocol exerciser hardware for an integrated, CEM add-in-card design which greatly simplifies the connection to the CXL device.
The Compute Express Link™ (CXL™) Protocol Exerciser solution consists of both hardware and software. The P5561CXLA CXL exerciser software is used with the P5573A/74A/75A series of protocol exerciser hardware for an integrated, CEM add-in-card design which greatly simplifies the connection to the CXL device.
P5561CXLA
The Compute Express Link™ (CXL™) Protocol Exerciser solution consists of both hardware and software. The P5561CXLA CXL exerciser software is used with the P5573A/74A/75A series of protocol exerciser hardware for an integrated, CEM add-in-card design which greatly simplifies the connection to the CXL device.
Compute Express Link (CXL) is an industry supported, high-speed interconnect standard that enables coherent memory access between a host and end-point device. CXL leverages the dependability and performance of the PCI Express® physical layer and uses a flexible processor port to auto-negotiation whether the link will communicate using the standard PCIe protocol or the supported alternate CXL transaction protocol. CXL defines three sub-protocols CXL.io, CXL.mem, and CXL.cache that are used for initialization and link-up, and to facilitate the coherent sharing of memory between computing devices.
P5561CXLA CXL 1.1 / 2.0 Protocol Exerciser Software supports protocol traffic generation for all CXL 1.1 and 2.0 supported speeds and lane widths from x1 to x16. The CXL exerciser can emulate a root port or endpoint, generate FLIT traffic and includes built-in LTSSM test cases, error insertion, and a protocol checker. The P5561CXLA software is used with the P5573A/74A/75A series of protocol exerciser hardware which is designed to be easy to setup, connect, and quickly configured to bring up the CXL link and check LTSSM and protocol functionality.
Find how to use the B4661A memory analysis software with Keysight logic analyzer for debug and validation of DDR3, DDR4, LPDDR2, LPDDR3, or LPDDR4 systems.
Find how to use the B4661A memory analysis software with Keysight logic analyzer for debug and validation of DDR3, DDR4, LPDDR2, LPDDR3, or LPDDR4 systems.
B4661A
Find how to use the B4661A memory analysis software with Keysight logic analyzer for debug and validation of DDR3, DDR4, LPDDR2, LPDDR3, or LPDDR4 systems.
The Keysight B4661A memory analysis software offers a suite of options that include protocol compliance violation testing capability across speed changes, a condensed traffic overview for rapid navigation to areas of interest in the logic analyzer trace, powerful performance analysis graphics, and DDR and LPDDR decoders. With the B4661A memory analysis software and a Keysight logic analyzer*, users can monitor DDR/2/3/4/5, LPDDR2/3/4/5, GDDR6, or ONFi systems to debug and improve performance. Validation of compliance to DDR/2/3/4/5 and LPDDR2/3/4/5 protocols are important options. Powerful traffic overviews, multiple viewing choices, and real-time compliance violation triggering help identify elusive DDR/LPDDR system issues.
The Keysight B4661A memory analysis software provides four standard software features and seven licensed memory analysis options. GDDR6 analysis (licensed option -7FP/7TP/7NP) will be added in the 6.70 release in March 2020.
Standard software features:
Error Distribution Analysis Package for M8000 Series BERT Test Solutions
Error Distribution Analysis Package for M8000 Series BERT Test Solutions
M8070EDAB
Error Distribution Analysis Package for M8000 Series BERT Test Solutions
The M8070B system software for the M8000 Series of BER Test Solutions can be enhanced by additional software packages, such as M8070ADVB or M8070EDAB to get the best out of the M8040A, M8020A and M8030A J-BERT platforms.
The M8070EDAB Error Distribution Analysis package offers features like burst mechanism detection and analysis, frame loss ratio estimation and error mapping.
For instance, you can easily estimate your FEC decoder margin or find the root cause of systematic errors by exploring the error map. The plugin also supports the use of real-time scopes as error detector.

Figure 1: Measured and estimated symbol error per frame distribution
Advanced Measurement Package for M8000 Series BERT Test Solutions.
Advanced Measurement Package for M8000 Series BERT Test Solutions.
M8070ADVB
Advanced Measurement Package for M8000 Series BERT Test Solutions.
The M8070B system software for the M8000 Series of BER Test Solutions can be enhanced by additional software packages, such as M8070ADVB or M8070EDAB to get the best out of the M8020A, M8040A, and M8050A BERT systems.
The M8070ADVB Advanced Measurement package offers advanced features like automated jitter tolerance test and parameter sweeps, eye diagram measurement or the integration of external equipment such as electrical and optical clock recovery or error analysis using a real-time scope.

Figure 1: Automated jitter tolerance measurement
RAS is an engineering term in computing that describes the robustness of server systems and mainframe computers. A computer build with high levels of RAS is more fault-tolerant, self-correcting when it discovers corrupted data and quick and easy to repair without disrupting operations.
RAS is an engineering term in computing that describes the robustness of server systems and mainframe computers. A computer build with high levels of RAS is more fault-tolerant, self-correcting when it discovers corrupted data and quick and easy to repair without disrupting operations.
P5551PRAS
RAS is an engineering term in computing that describes the robustness of server systems and mainframe computers. A computer build with high levels of RAS is more fault-tolerant, self-correcting when it discovers corrupted data and quick and easy to repair without disrupting operations.
The PCIe® 5.0 Protocol Testing solution consists of both hardware and software. The P5551A Protocol Exerciser, with the combination of the P5551PSWA Protocol Exerciser Traffic Analysis Software, gives the user a complete and total test solution for PCIe 5.0 protocol testing.
The PCIe® 5.0 Protocol Testing solution consists of both hardware and software. The P5551A Protocol Exerciser, with the combination of the P5551PSWA Protocol Exerciser Traffic Analysis Software, gives the user a complete and total test solution for PCIe 5.0 protocol testing.
P5551PSWA
The PCIe® 5.0 Protocol Testing solution consists of both hardware and software. The P5551A Protocol Exerciser, with the combination of the P5551PSWA Protocol Exerciser Traffic Analysis Software, gives the user a complete and total test solution for PCIe 5.0 protocol testing.
The PCIe® 5.0 Protocol Testing solution consists of both hardware and software. The P5552A Protocol Analyzer, with the combination of the P5552PSWA Protocol Analyzer Traffic Analysis Software, gives the user a complete and total test solution for PCIe 5.0 protocol testing.
The PCIe® 5.0 Protocol Testing solution consists of both hardware and software. The P5552A Protocol Analyzer, with the combination of the P5552PSWA Protocol Analyzer Traffic Analysis Software, gives the user a complete and total test solution for PCIe 5.0 protocol testing.
P5552PSWA
The PCIe® 5.0 Protocol Testing solution consists of both hardware and software. The P5552A Protocol Analyzer, with the combination of the P5552PSWA Protocol Analyzer Traffic Analysis Software, gives the user a complete and total test solution for PCIe 5.0 protocol testing.
The P5552PSWA PCIe 5.0 Protocol Analyzer Traffic Analysis Software combined with the P5552A Protocol Analyzer with its integrated, single add-in-card design, brings unparalleled test tools to the world of protocol traffic debugging for PCIe 5.0. The vast feature sets of the analyzer provide deep functionality for validation and debugging issues, while also providing improved data exchange between the device and host. This not only completes all demands of PCIe 5.0 protocol testing in one simple and user-friendly interface but also enables test and validation engineers to focus their time and energy on rooting out and validating the root causes of their products.