Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight channel emulation solutions enable realistic, repeatable testing of aerospace, satellite, and defense communications. By accurately recreating real-world propagation effects - including mobility, Doppler shifts, long delays, fading, interference, and dynamic network conditions - in a controlled laboratory environment, engineers can evaluate system performance, interoperability, and resilience before deployment.
The solutions accelerate development, reduce the cost and complexity of field testing, and provide greater confidence that mission-critical communications will perform reliably across high-velocity, long-distance, and operationally demanding environments.
Combined with Channel Studio software, Keysight’s channel emulation solutions enable the creation of realistic digital representations of operational radio environments. Engineers can model and emulate satellite links, airborne platforms, and tactical communication scenarios, helping ensure reliable system performance across the complex conditions encountered in aerospace, defense, and non-terrestrial network applications.
Recreate fast-moving airborne, satellite, and tactical network scenarios with realistic Doppler effects and rapidly changing channel conditions.
Verify communication reliability and performance before deployment in environments where failure is not an option.
Model complex radio environments, including mobility, fading, delay, interference, and multi-path effects with high accuracy.
Replace costly field trials with controlled, repeatable test conditions that accelerate development and simplify troubleshooting.
Technology
5G NTN, SATCOM, MANET / Mesh, D2D, C-V2X
Workflow stage
Development and interoperability
Test types
Satellite and aerospace channel emulation testing, MANET / mesh channel emulation testing
S8825A
Satellite, and aerospace radio link testing with realistic wireless propagation conditions, to validate spaceborne and airborne communication links with high doppler shift and long delay compensation
The S8825A Satellite and Aerospace Channel Emulation Toolset is based on Keysight's F8800A F64 or F8820A FS16 PROPSIM channel emulator. The toolset enables satellite, aerospace, and airborne radio system performance validation under uncompromised, coherent real-world complex 3D propagation conditions.
Today’s space applications introduce new advanced technologies including wider signal bandwidths, higher frequencies, and beamforming. To address associated complexities, Keysight introduced the first-to-market channel emulation solution that offers the widest signal bandwidth and the highest number of fading channels to test performance of 5G NTN aerospace and terrestrial links in a single unit.
Performance validation of a high velocity aerospace environment requires a test environment that emulates high Doppler frequencies and supports long delays, both common in satellite links. The PROPSIM Channel Emulation Solution allows users to create high-velocity test environments that meet the highest requirements. With the solution, users can create test scenarios using PROPSIM tools or import scenarios from third-party tools. By using a file-based emulation of test scenarios, Keysight’s PROPSIM Channel Emulation Solution assures accurate, realistic and repeatable test conditions for wireless aerospace, telemetry, satellite and high mobility broadband communications applications.
Demand of the wider bandwidths push the satellite networks into higher frequency bands. The latest 3GPP 5G NTN introduces the K-band, 20/30 GHz frequency range, which is fully supported with the S8825A solution. Added with the new M1742A K-band Transceiver, with frequency range of 10 to 32 GHz, S8825A supports all the new requirements of the future wideband NTN services.
S8826A
Solution to verify the performance of mobile ad hoc networks (MANETs) in the lab under real-world radio propagation conditions.
The S8826A MANET Channel Emulation Toolset enables users to evaluate the end-to-end performance of mobile ad-hoc networks (MANET) and mesh radio systems under real-world radio propagation conditions. As a standard and waveform agnostic test solution, it supports all proprietary systems.
Technological advancements, such as MIMO and beamforming, combined with the increased complexity in wireless military communication systems, have accelerated the need to test large mesh network topologies with dynamically changing radio channel and interference conditions. This is why Keysight’s S8826A MANET Channel Emulation Toolset supports:
The S8826A toolset is based on the PROPSIM F64 and PROPSIM FS16 channel emulators, which offer a highly scalable and flexible basis for MANET testing:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Keysight channel emulation solutions implement the full 3GPP NR-NTN standard, with ready-made channel models covering LEO, MEO, and GEO orbits. Both static and dynamic orbit configurations are supported, enabling engineers to validate device and system compliance with the standard, from initial protocol verification through to full performance testing.